选择版本

选择版本

未找到结果。请清除搜索并重试。

DLPDLC-GUI

DLP® Display and Light Control EVM GUI Installer

选择版本
未找到结果。请清除搜索并重试。
最新版本
版本: 3.2.0.7
发布日期: 2024-7-3
lock = 需要出口许可(1 分钟)
产品
DLP 控制器和驱动器
DLPC3470 适用于 DLP2010LC 数字微镜器件 (DMD) 的 DLP® 控制器 DLPC3478 适用于 DLP3010LC 数字微镜器件 (DMD) 的 DLP® 控制器 DLPC3479 适用于 DLP4710LC 数字微镜器件 (DMD) 的 DLP® 控制器 DLPC6540 适用于 DLP471TP (0.47 4K UHD) DMD 的 DLP® 显示控制器 DLPC7540 适用于 4K UHD 和 1080p DMD 的 DLP® 显示控制器
硬件开发
评估板
DLP3010EVM-LC DLP® 3010 光控制评估模块 DLP4710EVM-LC DLP® 4710 光控制评估模块 DLPC7540EVM DLPC7540 高分辨率显示控制器评估模块

发布信息

Features


  • Information page lets user get the status of the EVM
  • Patterns and images page let user set display patterns and images to the device and check which pattern is displayed
  • Video and color page let user modify the type of video output given to the device and choose from select color temperatures
  • Display page lets user modify display and keystone settings
  • IntelliBright™ technology page lets user modify IntelliBright settings and LED current settings (applicable to light control EVMs only)
  • DynamicBlack page lets users modify the DynamicBlack algorithm settings to improve the contrast (applicable to DLP471TPEVM only)
  • External pattern page lets user define and check the pattern configuration inputted via the video parallel port (applicable to light control EVMs only)
  • Internal pattern page lets user add/delete, configure and control patterns and pattern sets stored in the flash (applicable to light control EVMs only)
  • Space-coded pattern page lets user define the pattern configuration of an image stored in the flash (applicable to light control EVMs only)
  • Firmware page lets users back up or update the firmware on the device