BOOSTXL-3PHGANINV
具有基于分流器的直列式电机相位电流感应功能的 48V 三相逆变器评估模块
BOOSTXL-3PHGANINV
概述
BOOSTXL-3PHGANINV 评估模块采用 48V/10A 三相 GaN 逆变器,具有基于分流器的精度直列式相位电流感应功能,可对精度驱动器(例如,伺服驱动器)进行精准控制。
MathWorks MATLAB 和 Simulink 示例模型包括以下内容:
特性
- 三相 GaN 逆变器具有 12V 到 60V 的宽输入电压范围,每个相位的均方根输出电流为 7A
- 在 -25°C 至 85°C 的温度范围内,实现高精度相位电流感应
- 精度直列式相电流采样
- TI BoosterPack 兼容接口
开始使用
查看支持的 LaunchPad™ 开发套件的“开始使用”部分,MotorControl SDK,或按照以下 EVM 用户指南操作:
支持的 LaunchPad™ 开发套件:
AC/DC 和 DC/DC 转换器(集成 FET)
C2000 实时微控制器
立即订购并开发
BOOSTXL-3PHGANINV — 具有基于分流的直列式电机相电流检测的 48V 三相逆变器评估模块
支持的产品和硬件
硬件开发
参考设计
BOOSTXL-3PHGANINV — 具有基于分流的直列式电机相电流检测的 48V 三相逆变器评估模块
硬件开发
参考设计
C2000WARE-MOTORCONTROL-SDK — MotorControl software development kit (SDK) for C2000™ MCUs
支持的产品和硬件
产品
C2000 实时微控制器
硬件开发
参考设计
子卡
开发套件
评估板
C2000WARE-MOTORCONTROL-SDK — MotorControl software development kit (SDK) for C2000™ MCUs
产品
C2000 实时微控制器
硬件开发
参考设计
子卡
开发套件
评估板
文档
发布信息
MotorControl SDK for C2000™ real-time control microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based motor control system development time targeted for various three-phase motor control applications.
新增功能
- New: Added TIDA-010936: Motor control with F28P65x LaunchPad and GaN BP
- GUI Enables parameter configuration, on-line tuning and debugging without reprogramming within CCS
- Updated TIDM-02017: 2/3 Wheeler Traction reference design for F28P55x
- Updated TIDM-02012: Configured to use MATLAB's optimization settings to enable optimal real-time performance of the control loop and cleanup for better readability
- Updated TIDA-010265: Updated design showing integration of IEC60730 compliant SDL and FAST libraries and added Simulink model
- Support for 2-shunt and 3-shunt current sensing
- Updated BOOSTXL_3PHGANINV: Port sensored FOC SDK code for F28P55x LaunchPad (PGAs) + Dual GaN BPs
- Add F280015x LaunchPad with DRV8323RS support for universal motor control lab
- Updated C2000Ware to version 5.02.00.00.
F29X-MOTOR-CONTROL-SDK — Motor Control SDK for F29x devices
支持的产品和硬件
产品
C2000 实时微控制器
硬件开发
参考设计
子卡
评估板
F29X-MOTOR-CONTROL-SDK — Motor Control SDK for F29x devices
产品
C2000 实时微控制器
硬件开发
参考设计
子卡
评估板
文档
START HERE - A guide to getting started with the F29x Motor Control SDK and its components. Descriptions of the reference designs, libraries, and release notes can be found here.
Download Code Composer Studio IDE (v20.2.0 or later)
发布信息
F29x MotorControl SDK for C2000™ real-time control microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize F29x based motor control system development time targeted for various three-phase motor control applications.
新增功能
- TIDM-02014: Traction Inverter reference design for F29H85x
- 800V, 300kW SiC-based traction inverter system
- Real-time, variable gate drive strength enable improved system efficiency
- Isolated gate drivers, bias supply modules, and highly integrated voltage sensing devices for direct connection to high-voltage significantly reduces PCB area
- Servo_Drive_QEP: Servo drive with incremental encoder for PMSM FOC evaluation for F29H85x
- Support for BOOSTXL-LMG2100-MD, BOOSTXL-AMC0106-LMG-MD (E1), and BOOSTXL-3PHGANINV
SLUC631 — BOOSTXL-3PhGaNInv Software
支持的产品和硬件
SLUC631 — BOOSTXL-3PhGaNInv Software
发布信息
设计文件
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | BOOSTXL-3PhGaNInv Evaluation Module User Guide (Rev. A) | 2018-4-18 | |||
白皮书 | Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) | 2020-7-13 | ||||
证书 | BOOSTXL-3PHGANINV EU Declaration of Conformity (DoC) (Rev. A) | 2020-6-5 |