EVMK2GX

EVMK2GX

Order now

Overview

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive applications. Similar to existing KeyStone-based SoC devices, the 66AK2Gx enables both the DSP and Arm® cores to master all memory and peripherals in the system. This architecture facilitates maximum software flexibility where either DSP- or Arm-centric system designs can be achieved.

This EVM is supported by processor SDK for both Linux and TI-RTOS operating systems and features key peripherals such as USB, PCIe and Gigabit Ethernet. It includes a board management controller, SD card slot and on board XDS200 emulator for ease of software evaluation and debug. The K2G EVM also interconnects to an optional companion audio daughter card (AUDK2G) for audio applications.

Features
  • 66AK2G12 C66x DSP+Arm Cortex-A15 processor at 1GHz
  • 2-GByte DDR3L with ECC
  • TPS65911A PMIC
  • Audio and serial expansion headers
  • Processor SDK Linux and TI-RTOS support

  • Circuit board
  • Quick start guide
  • Printed warranty notice
  • LCD bracket
  • Mini B to standard A type USB cable
  • Micro B to standard A type USB cable
  • USB adapters: USB micro A/B to A socket type adapter
  • Ethernet cable
  • Female to female RS-232 serial cable (cross cable)
  • Micro SD card 16GB
  • SD card reader
  • Packaging box and ESD bag
Not Included
  • Audio daughter card
  • Power supply

AND gates
SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate SN74LVC1G11 — 1-ch, 3-input 1.65-V to 5.5-V 32 mA drive strength AND gate

 

Audio & radar DSP SoCs
66AK2G12 — High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core

 

Audio CODECs
TLV320AIC3106 — Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects

 

Clock generators
CDCM6208 — 2:8 ultra-low power, low jitter clock generator

 

DC/DC converters
LM22675 — 4.5V to 42V, 1A SIMPLE SWITCHER® buck converter with precision enable TPS54429E — 7V to 18V Input, 4.5A Synchronous Step-Down DCAP2 Mode Converter with Eco-Mode TPS54620 — 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter

 

ESD protection diodes
TPD2E001 — Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

 

HDMI, DisplayPort & MIPI ICs
TPD12S016 — Value-line HDMI companion chip for Portable applications

 

Hot-swap controllers
LM5060 — 5.5-V to 65-V high side protection controller

 

Inverting buffers & drivers
SN74LVC1G04 — Single 1.65-V to 5.5-V inverter

 

Linear & low-dropout (LDO) regulators
LP3985 — 150-mA, low-dropout voltage regulator with bypass & enable TLV707 — 200-mA, low-IQ, low-dropout voltage regulator with enable TPS717 — 150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable TPS796 — 1-A, low-dropout voltage regulator with enable

 

Load switches
TPS2051B — 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high TPS22913 — 5.5-V, 2-A, 60-mΩ load switch with output discharge

 

MOSFETs
CSD87330Q3D — 30-V, N channel synchronous buck NexFET™ power MOSFET, SON 3 mm x 3 mm power block, 20 A

 

Multi-channel ICs (PMICs)
TPS650006 — 2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC) TPS65911 — Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC

 

Noninverting buffers & drivers
SN74LVC1G07 — Single 1.65-V to 5.5-V buffer with open-drain outputs

 

Precision DACs (≤10 MSPS)
DAC8550 — 16-Bit, Ultralow Glitch Voltage Output DAC

 

Reset & watchdog ICs
TPS3808 — Low-quiescent current supervisor with programmable delay & manual reset

 

Voltage translators
SN74AVC1T45 — Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs SN74AVC2T245 — Dual-Bit, 2-DIR pin Dual-Supply Bus Transceiver w/ Configurable Voltage Translation, 3-State Output SN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting SN74AVC8T245 — 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs SN74AVCB164245 — 16-Bit Dual-Supply Bus Transceiver w/ Config. Xlation and 3-State Outputs
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop your audio product with the 66AK2G12

View package

Develop your audio product with the 66AK2G12

close
Begin development of high performance audio products with the 66AK2G12. Leverage available audio libararies and reference designs as well as best practices collateral.
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

Required
Why do I need this? This evaluation board provides the hardware platform to start developing & testing audio solutions before the customers design their own board
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP0067 — 66AK2Gx DSP + ARM Processor Power Solution Reference Design TIDEP0068 — PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM) TIDEP0069 — 66AK2Gx DSP + ARM Processor Audio Processing Reference Design TIDEP0070 — DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EVMK2GX — 66AK2Gx 1GHz evaluation module

close
Version: null
Release date:
Hardware development
Reference design
TIDEP0067 — 66AK2Gx DSP + ARM Processor Power Solution Reference Design TIDEP0068 — PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM) TIDEP0069 — 66AK2Gx DSP + ARM Processor Audio Processing Reference Design TIDEP0070 — DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems
Daughter card

AUDK2G — 66AK2Gx (K2G) audio daughter card

Required
Why do I need this? The K2G Audio Daughter Card works in conjunction with the K2G General Purpose EVM (EVMK2GX) and allows users to develop multichannel audio applications such as A/V receivers, soundbars, automotive amplifier systems and mixing consoles
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0088 — Audio Pre-Processing System Reference Design for Voice-Based Applications
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AUDK2G — 66AK2Gx (K2G) audio daughter card

close
Version: null
Release date:
Hardware development
Reference design
TIDEP-0088 — Audio Pre-Processing System Reference Design for Voice-Based Applications
Software development kit (SDK)

PROCESSOR-SDK-LINUX-K2G — Linux Processor SDK for K2Gx

Required
Why do I need this? This software development kit provides all the necessary components to evaluate and develop with the Mainline Linux operating system.
Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
66AK2G12 — High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core

PROCESSOR-SDK-LINUX-K2G — Linux Processor SDK for K2Gx

close
Version: 06.03.00.106
Release date: Apr 19, 2020

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

Only used when creating an SD Card on Windows

SHA-256 checksum

Standalone ARM Toolchain - ARM GCC 8.3 2019.03 hard-float toolchain

K2G Linux SDK BSP Source Code

SHA-256 checksum

K2G Linux SDK prebuilt BSP binaries and root filesystem

SHA-256 checksum

K2G Linux SDK Arago source downloads

SHA-256 checksum

Quick Start Guide that was included in the EVM kit

Products
Audio & radar DSP SoCs
66AK2G12 — High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core

Documentation

Instructions for creating an SD Card with Linux

Instructions for creating an SD Card with Windows

Link to Release Notes for Processor SDK Linux

Link to the online Software Developers Guide which has the latest content

Software Manifest of Components Inside the SDK

Release Information

Thank you for your interest in the K2G Software Development Kit (SDK). If you would like to install the full SDK on a Linux Host computer for development, you'll need the K2G Linux SDK Essentials below. If you would like to evaluate the SDK by running it on one of the below platforms and you prefer not to install the full SDK at this time, please see the K2G Linux SDK SD Card Creation section below.

More Information If you'd like more information on all of these choices, please refer to the Processor SDK Linux Getting Started Guide (GSG) below or the latest version here . For a complete overview of the SDK, please refer to the Processor SDK Linux Software Developer's Guide (SDG) below or the latest version here .

Software development kit (SDK)

PROCESSOR-SDK-RTOS-K2G — TI-RTOS Processor SDK for K2Gx (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

Required
Why do I need this? This software development kit provides all the necessary components to evaluate and develop with the TI RTOS operating system.
Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
66AK2G12 — High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core

PROCESSOR-SDK-RTOS-K2G — TI-RTOS Processor SDK for K2Gx (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

close
Version: 06.03.00.106
Release date: Apr 19, 2020

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

Quick Start Guide that was included in the EVM kit

Products
Audio & radar DSP SoCs
66AK2G12 — High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core

Documentation

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

Release Information

Thank you for your interest in the K2G Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.

Driver or library

AEC-AER — Acoustic echo cancellation/removal for TI C64x+, C674x, C55x and Cortex®-A8 processors

Required
Why do I need this? Acoustic echo cancellation/removal removes or minimizes acoustic echo in sound applications
Supported products & hardware

Supported products & hardware

Products
Audio & radar DSP SoCs
66AK2G12 — High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core DM505 — SoC for vision analytics 15mm package SM320C6201-EP — Enhanced product C6201 fixed point DSP SM320C6415-EP — Enhanced product C6415 fixed point DSP SM320C6424-EP — Enhanced product C6424 fixed point DSP SM320C6455-EP — Enhanced product C6455 fixed point DSP SM320C6472-HIREL — High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL — High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 — Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP — Enhanced product C6701 floating-point DSP SM320C6711D-EP — Enhanced product C6711D floating-point DSP SM320C6712D-EP — Enhanced product C6712D DSP SM320C6713B-EP — Enhanced product C6713 floating-point DSP SM320C6727B — Military grade C6727B floating-point DSP SMJ320C6201B — Fixed Point Digital Signal Processor, Military SMJ320C6203 — Military grade C62x fixed point DSP - ceramic package SMJ320C6415 — Military grade C64x fixed point DSP - ceramic package SMJ320C6701 — Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP — Radiation-hardened, QML-V, C6701 floating-point DSP SMV320C6727B-SP — Radiation-hardened, C6727B floating-point DSP TMS320C5517 — Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 — Low power C55x fixed point DSP- up to 100MHz TMS320C5533 — Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B — C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B — C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 — Fixed-Point Digital Signal Processor TMS320C6205 — Fixed-Point Digital Signal Processor TMS320C6211B — C62x fixed point DSP- up to 167MHz TMS320C6414 — C64x fixed point DSP- up to 720MHz, McBSP TMS320C6415 — C64x fixed point DSP- up to 720MHz, McBSP, PCI TMS320C6416 — C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP TMS320C6421Q — C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q — C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 — C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 — Communications infrastructure digital signal processor TMS320C6701 — C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D — C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D — C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 — C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B — C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B — C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 — C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B — C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 — Low power C674x floating-point DSP- 375MHz TMS320C6745 — Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 — Low power C674x floating-point DSP- 456MHz, PBGA
Automotive driver assist SoCs
TMS320DM642Q — Video/imaging fixed-point digital signal processor TMS320DM6431Q — Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP
Multimedia & industrial networking SoCs
TMS320DM6441 — DaVinci Digital Media System-on-Chip TMS320DM6467T — Digital Media System-on-Chip TMS320DM647 — Digital Media Processor

AEC-AER — Acoustic echo cancellation/removal for TI C64x+, C674x, C55x and Cortex®-A8 processors

close
Version: 17.0.0.0
Release date: Sep 10, 2013

AER for C55x Windows Installer

SHA-256 checksum

AER for C55x Linux Installer

SHA-256 checksum

AER for C55x CPU V3.3 Windows Installer

SHA-256 checksum

AER for C55x CPU V3.3 Linux Installer

SHA-256 checksum

AER for C64x+/c674x (Big and Little Endian) Windows Installer

SHA-256 checksum

AER for C64x+/c674x (Big and Little Endian) Linux Installer

SHA-256 checksum

AER for Cortex-A8 Softfp Windows Installer

SHA-256 checksum

AER for Cortex-A8 Softfp Linux Installer

SHA-256 checksum

AER for Cortex-A8 Hardfp Windows Installer

SHA-256 checksum

AER for Cortex-A8 Hardfp Linux Installer

SHA-256 checksum
Products
Audio & radar DSP SoCs
66AK2G12 — High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core DM505 — SoC for vision analytics 15mm package SM320C6201-EP — Enhanced product C6201 fixed point DSP SM320C6415-EP — Enhanced product C6415 fixed point DSP SM320C6424-EP — Enhanced product C6424 fixed point DSP SM320C6455-EP — Enhanced product C6455 fixed point DSP SM320C6472-HIREL — High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL — High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 — Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP — Enhanced product C6701 floating-point DSP SM320C6711D-EP — Enhanced product C6711D floating-point DSP SM320C6712D-EP — Enhanced product C6712D DSP SM320C6713B-EP — Enhanced product C6713 floating-point DSP SM320C6727B — Military grade C6727B floating-point DSP SMJ320C6201B — Fixed Point Digital Signal Processor, Military SMJ320C6203 — Military grade C62x fixed point DSP - ceramic package SMJ320C6415 — Military grade C64x fixed point DSP - ceramic package SMJ320C6701 — Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP — Radiation-hardened, QML-V, C6701 floating-point DSP SMV320C6727B-SP — Radiation-hardened, C6727B floating-point DSP TMS320C5517 — Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 — Low power C55x fixed point DSP- up to 100MHz TMS320C5533 — Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B — C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B — C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 — Fixed-Point Digital Signal Processor TMS320C6205 — Fixed-Point Digital Signal Processor TMS320C6211B — C62x fixed point DSP- up to 167MHz TMS320C6414 — C64x fixed point DSP- up to 720MHz, McBSP TMS320C6415 — C64x fixed point DSP- up to 720MHz, McBSP, PCI TMS320C6416 — C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP TMS320C6421Q — C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q — C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 — C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 — Communications infrastructure digital signal processor TMS320C6701 — C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D — C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D — C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 — C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B — C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B — C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 — C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B — C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 — Low power C674x floating-point DSP- 375MHz TMS320C6745 — Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 — Low power C674x floating-point DSP- 456MHz, PBGA
Automotive driver assist SoCs
TMS320DM642Q — Video/imaging fixed-point digital signal processor TMS320DM6431Q — Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q — Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP
Multimedia & industrial networking SoCs
TMS320DM6441 — DaVinci Digital Media System-on-Chip TMS320DM6467T — Digital Media System-on-Chip TMS320DM647 — Digital Media Processor

Release Information

The Acoustic Echo Cancellation/Removal (AER) removes or minimizes acoustic echo that is

generated by the coupling between the speaker and the microphone of a phone or similar

device, particularly in hands-free mode.

The primary purposes of the AER are:

  • Canceling echo so that it is not perceptible.
  • Enabling full duplex operation.
  • Controlling nonlinear distortion that is common at high speaker volumes.
  • Suppressing near-end noise without affecting speech quality.
The secondary purpose of the AER is:
  • Enabling phone manufacturers to achieve the required transmission characteristics of their phones as specified by various standards.
The deliverables in this release include a Windows or a Linux installation executable for

the supported processors. Each executable installs a component package repository,

a documentation directory, an Eclipse plugin directory and an expanded component

directory structure with all component libraries, header files and test examples.

The AER Fact Sheet and User's Manual below provide additional information regarding this release.

Documentation & related resources

Order this hardware only

Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP0067 — 66AK2Gx DSP + ARM Processor Power Solution Reference Design TIDEP0068 — PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM) TIDEP0069 — 66AK2Gx DSP + ARM Processor Audio Processing Reference Design TIDEP0070 — DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

EVMK2GX — 66AK2Gx 1GHz evaluation module

close
Version: null
Release date:
Hardware development
Reference design
TIDEP0067 — 66AK2Gx DSP + ARM Processor Power Solution Reference Design TIDEP0068 — PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM) TIDEP0069 — 66AK2Gx DSP + ARM Processor Audio Processing Reference Design TIDEP0070 — DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 17
Top documentation Type Title Format options Date
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML Feb 24, 2023
Certificate EVMK2GX EU Declaration of Conformity (DoC) Jan 2, 2019
Design guide DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-Based Systems (Rev. B) Jun 12, 2018
Design guide PCI-Express PCB Design Considerations for the K2Gx GP EVM Design Guide (Rev. A) Jun 12, 2018
Design guide 66AK2Gx DSP + ARM Processor Power Solution Reference Design (Rev. A) Jun 12, 2018
Design guide 66AK2G2x DSP + Arm Processor Audio Processing Design Guide (Rev. A) May 17, 2018
Application note 66AK2G1x: EVMK2GX General-Purpose EVM Power Distribution Network Analysis Mar 14, 2018
User guide K2G General Purpose Evaluation Module (EVMK2G) TRM (Rev. A) Sep 20, 2017
More literature K2Gx High Secure (HS) Evaluation Module (EVMK2GXS) Quick Start Guide Sep 15, 2017
White paper Designing Embedded Systems for High Reliability With 66AK2Gx (Rev. A) Aug 28, 2017
White paper Getting personal with the 66AK2Gx SoC (Rev. A) Aug 2, 2017
More literature K2G General-Purpose (GP) EVM Quick Start Guide (Rev. A) Jul 27, 2017
White paper Voice as the user interface – a new era in speech processing white Paper May 9, 2017
More literature K2G Industrial Communications Engine (ICE) Quick Start Guide Feb 2, 2017
Application note 66AK2G0x General-Purpose EVM Power Distribution Network Analysis Nov 16, 2016
More literature K2G Audio Daughter Card Quick Start Guide Mar 14, 2016
White paper Multicore SoCs stay a step ahead of SoC FPGAs Feb 23, 2016

Related design resources

Hardware development

DAUGHTER CARD
AUDK2G — 66AK2Gx (K2G) audio daughter card

Reference designs

REFERENCE DESIGN
TIDEP-0088 — Audio Pre-Processing System Reference Design for Voice-Based Applications TIDEP0067 — 66AK2Gx DSP + ARM Processor Power Solution Reference Design TIDEP0068 — PCI Express PCB Design Considerations Reference Design for the K2G General Purpose EVM (GP EVM) TIDEP0069 — 66AK2Gx DSP + ARM Processor Audio Processing Reference Design TIDEP0070 — DDR ECC Reference Design to Improve Memory Reliability in 66AK2Gx-based Systems

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment
SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-K2G — Processor SDK for 66AK2Gx Processors - Linux and TI-RTOS Support

Design tools & simulation

CALCULATION TOOL
CLOCKTREETOOL — Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos