TIDEP-0088

Audio Pre-Processing System Reference Design for Voice-Based Applications

TIDEP-0088

Design files

Overview

This reference design uses multiple microphones, a beamforming algorithm, and other processes to extract clear speech and audio amidst noise and other clutter.  The rapid increase in applications that are used in noise-prone environments for voice activated digital assitants creates demand for systems that extract clear voice from noisy environments.  The reference design uses a microphone array and a sophisticated signal processing to extract clear audio from noisy environments.

Features
  • Single digital signal processor (DSP) SoC for audio pre-processing
  • Circular microphone board (CMB) with 360 degree coverage of audio source
  • Audio preprocessing software
  • Hardware and software with modularized components to build an audio preprocessing solution for clear voice triggering and recognition
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCR7A.PDF (4731 KB)

Reference design overview and verified performance test data

TIDRLE7A.ZIP (151 KB)

Detailed overview of design layout for component placement

TIDRQT5.PDF (196 KB)

Detailed overview of design layout for component placement

TIDRLE6A.PDF (119 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQT4.PDF (89 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLE8A.ZIP (12389 KB)

Files used for 3D models or 2D drawings of IC components

TIDRQT7.ZIP (18998 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDE5.ZIP (6086 KB)

Design file that contains information on physical board layer of design PCB

TIDRQT6.ZIP (10228 KB)

PCB layer plot file used for generating PCB design layout

TIDRLE5A.PDF (1523 KB)

Detailed schematic diagram for design layout and components

TIDRQT3.PDF (335 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

66AK2G12High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core

Data sheet: PDF | HTML
Audio ADCs

PCM1864103dB 4-Channel Software-Controlled Audio ADC With Universal Front End

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Audio Pre-Proc Sys RD for Voice-Based Applications Using 66AK2Gx (Rev. A) Jun 12, 2018
Technical article A primer in voice interface technology PDF | HTML May 26, 2017
VID Demonstrating Voice Preprocessing May 18, 2017
White paper Voice as the user interface – a new era in speech processing white Paper May 9, 2017

Related design resources

Hardware development

DAUGHTER CARD
AUDK2G 66AK2Gx (K2G) audio daughter card

Reference designs

REFERENCE DESIGN
TIDA-01454 PCM1864-Based Circular Microphone Board (CMB) Reference Design

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-K2G Processor SDK for 66AK2Gx Processors - Linux and TI-RTOS Support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.