Home Power management Gate drivers Half-bridge drivers
NEW

UCC27734-Q1

ACTIVE

Automotive 700V 4A Half-Bridge Driver with 8V UVLO, Enable & Interlock

Product details

Bootstrap supply voltage (max) (V) 700 Power switch IGBT, MOSFET Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Automotive Rise time (ns) 7 Fall time (ns) 6
Bootstrap supply voltage (max) (V) 700 Power switch IGBT, MOSFET Peak output current (A) 4 Operating temperature range (°C) -40 to 150 Undervoltage lockout (typ) (V) 8 Rating Automotive Rise time (ns) 7 Fall time (ns) 6
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1
  • High-side, low-side configuration, with independent inputs
  • Maximum bootstrap voltage of +700V (HB pin)
  • Peak output current of 4A sink, 3.5A source
  • Typical 32ns propagation delay
  • Propagation delay matching between HO/LO within 6ns maximum
  • VDD bias supply range of 10V to 21V
  • Input pins capable of handling –6V
  • Floating channel designed for bootstrap operation
  • 200V/ns maximum common-mode transient immunity on HS pin
  • Input interlocking function (UCC2773x-Q1)
  • Built-in 8V Undervoltage Lockout (UVLO) for both channels
  • SOIC 14-pin package, SOIC 8-pin package
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1
  • High-side, low-side configuration, with independent inputs
  • Maximum bootstrap voltage of +700V (HB pin)
  • Peak output current of 4A sink, 3.5A source
  • Typical 32ns propagation delay
  • Propagation delay matching between HO/LO within 6ns maximum
  • VDD bias supply range of 10V to 21V
  • Input pins capable of handling –6V
  • Floating channel designed for bootstrap operation
  • 200V/ns maximum common-mode transient immunity on HS pin
  • Input interlocking function (UCC2773x-Q1)
  • Built-in 8V Undervoltage Lockout (UVLO) for both channels
  • SOIC 14-pin package, SOIC 8-pin package

The UCC2773x-Q1 is a 700V half-bridge gate driver with 3.5A source and 4A sink current capability, targeted to drive power MOSFETs and IGBTs. The device comprises of one ground-referenced channel (LO) and one floating channel (HO) which is designed to drive half-bridge configured MOSFETs and IGBTs operating with bootstrap supplies. The device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device accepts a wide range of bias supply input from 10V to 21V and offers UVLO protection for both the VDD and HB bias supply pins. The UCC2773x-Q1 is available in various packages and is rated to operate from –40°C to 150°C.

The UCC2773x-Q1 is a 700V half-bridge gate driver with 3.5A source and 4A sink current capability, targeted to drive power MOSFETs and IGBTs. The device comprises of one ground-referenced channel (LO) and one floating channel (HO) which is designed to drive half-bridge configured MOSFETs and IGBTs operating with bootstrap supplies. The device features robust drive with excellent noise and transient immunity including large negative voltage tolerance on its inputs, high dV/dt tolerance, wide negative transient safe operating area (NTSOA) on the switch node (HS), and interlock.

The device accepts a wide range of bias supply input from 10V to 21V and offers UVLO protection for both the VDD and HB bias supply pins. The UCC2773x-Q1 is available in various packages and is rated to operate from –40°C to 150°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet UCC2773x-Q1 High-Speed, Automotive 700V Half-Bridge Gate Drivers with 3.5A, 4A Drive Strength and up to 200V/ns Noise Immunity datasheet (Rev. A) PDF | HTML 30 Sep 2025
EVM User's guide UCC27735Q1EVM User's Guide PDF | HTML 08 Sep 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC27714EVM-551 — UCC27714 600W Phase Shifted Full Bridge Converter Evaluation Module

This 600W EVM was designed to demonstrate how the UCC28950 control IC, UCC27524A and UCC27714 gate drivers could be used in a phase shifted full bridge converter that achieves ZVS from 50 to 100% load. 

User guide: PDF
Not available on TI.com
Simulation model

UCC27734 and UCC27734-Q1 PSpice Model (Rev. A)

SLUM954A.ZIP (24 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos