UCC27735Q1EVM

UCC27735Q1EVM

Order now

Overview

The UCC27735-Q1 evaluation module (EVM) is developed so the UCC27735-Q1 driver performance can be evaluated and compared to data sheet parameters, or externally connected to power devices with provisions for source and sink gate-resistance flexibility. The UCC27735Q1EVM evaluation board uses surface-mount test points allowing connection to LI, HI, VDD, and HB inputs. A variety of other test points are available for probing the UCC27735-Q1. The input bias is configured so the VHB-VHS high-side bias can be sourced from VCC, or an external additional bias can be added to provide VHBVHS directly. The high- and low-side driver output returns are separated on HS and GND respectively to allow evaluation of the UCC27735-Q1 HS negative voltage capabilities.

Features
  • EVM for the low-voltage features of the UCC27735-Q1 gate driver
  • 10V to 21V VCC power supply range
  • TTL-compatible inputs
  • PCB layout optimized for bias supply bypassing cap, gate-drive resistance selection
  • Capacitive load, external gate drive resistor and diode for gate drive network evaluation
  • Allows quick verification of most of the data sheet parameters
  • Test points allow probing all the key pins of the UCC27735-Q1
Half-bridge drivers
UCC27734 700V 3.5A/4A half-bridge gate driver with 9V UVLO, high dV/dt tolerance and interlock UCC27734-Q1 Automotive, 700V 3.5A/4A half-bridge gate driver with 9V UVLO, high dV/dt tolerance and interlock UCC27735 700V 3.5A/4A half-bridge gate driver with 9V UVLO, high dV/dt tolerance interlock and enable UCC27735-Q1 Automotive, 700V 3.5A/4A half-bridge gate driver with 9V UVLO, dV/dt tolerance, interlock and enable
Download View video with transcript Video

Order & start development

Evaluation board

UCC27735Q1EVM — UCC27735-Q1 evaluation module for 700-V, 4-A/4-A half-bridge driver

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC27735Q1EVM UCC27735-Q1 evaluation module for 700-V, 4-A/4-A half-bridge driver

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide UCC27735Q1EVM User's Guide PDF | HTML Sep 8, 2025
Certificate UCC27735Q1EVM EU Declaration of Conformity (DoC) Jul 1, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos