Isolated gate drivers

Highly robust, flexible and universally compatible devices for many applications

View all products

Browse by category

Build smaller, more robust designs for many applications using our flexible and universally compatible isolated gate drivers. From basic and functional isolation to reinforced isolation, our isolated gate drivers allow you to create designs that protect from electrical shock while providing more protection for high-voltage levels. 

Select by isolation rating


Functional & basic isolation


Reinforced isolation

Select by Functional Safety


Functional Safety Quality-Managed


Functional Safety-Compliant

Related categories


Isolation


Isolated DC/DC bias supply converters & modules

Find your isolated gate driver

Power trends

Power density & isolation

Isolated gate drivers for power density & isolation

An isolation device allows data and power transfer between high- and low-voltage units, while preventing hazardous DC or uncontrolled transient current flowing from the grid. Isolation robustness is realized by integrating the isolator with the high-speed gate driver. Gate drivers are available in basic, functional and reinforced isolation and accept low-power input from a controller IC to produce the appropriate high-current gate drive for a MOSFET, IGBT, SiC or GaN power switch.

White paper

Enabling high voltage quality and reliability

This presentation discusses the isolated gate drivers features that enable ASIL-rated applications and protect power devices from damaging conditions. 
White paper

A High-Performance, Integrated Powertrain Solution: The Key to EV Adoption (Rev. A)

This paper examines the benefits of integrated powertrain solutions using wide band-gap semiconductor switches and isolated gate drivers to speed adoption of electric vehicles.
Application note

HEV/EV Traction Inverter Design Guide Using Isolated IGBT and SiC Gate Drivers (Rev. B)

This application report describes how to design a HEV/EV traction inverter drive system using the diagnostic and protection features of our isolated gate drivers.

Technical resources

White paper

Impact of an isolated gate driver (Rev. A)

This white paper explains the benefits and requirements of isolated gate drivers as a function of a power switch.
Certificate

Certifications for isolated gate drivers

We make sure our devices meet worldwide industry standards for automotive and industrial designs. Multiple independent certification laboratories test and certify our isolated devices for electrical insulation strength. 
Video

Isolated gate driver 101

Learn about isolation technologies through a study of the datasheet insulation table and isolation testing methodologies as well as best practices to optimize system performance with our state-of-the-art isolated gate drivers.

Design & development resources

Reference design

Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to (...)
Reference design

11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Reference design

98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger

This reference design functions from a base of silicon carbide (SiC) MOSFETs that are driven by a C2000 microcontroller (MCU) with SiC-isolated gate drivers. The design implements three-phase interleaving and operates in continuous conduction mode (CCM) to achieve a 98.46% efficiency at a 240-V (...)
UCC218302-Q1

Approx. price (USD)1ku |2.128

UCC23710

Approx. price (USD)1ku |0.82

UCC23711

Approx. price (USD)1ku |0.82

UCC21711-Q1

Approx. price (USD)1ku |3.501

UCC21751-Q1

Approx. price (USD)1ku |3.04