Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM8D7420

ACTIVE

4V to 17V, current mode, dual, 4A stackable step-down power module

Product details

Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 4, 8 Vin (max) (V) 17 Vin (min) (V) 4 Vout (max) (V) 11 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Frequency synchronization, Overcurrent protection, Overvoltage protection, Phase Interleaving, Power good, Stackable, UVLO, Undervoltage protection Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 92 Control mode current mode control Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2200
Rating Catalog Topology Buck, Synchronous Buck Iout (max) (A) 4, 8 Vin (max) (V) 17 Vin (min) (V) 4 Vout (max) (V) 11 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Frequency synchronization, Overcurrent protection, Overvoltage protection, Phase Interleaving, Power good, Stackable, UVLO, Undervoltage protection Operating temperature range (°C) -40 to 125 Type Module Duty cycle (max) (%) 92 Control mode current mode control Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2200
FCCSP (APT) 56 44.8 mm² (7 mm × 6.4 mm)
  • Fixed-frequency, peak current mode (PCM) control
  • Small form factor 6.4mm x 7.0mm x 2.4mm, overmolded BGA power module
  • Two independent synchronous buck outputs
  • Supports 2-phase stackability for higher output current
  • High-efficiency, integrated MOSFETs, inductor, and basic passives.
  • 4V to 17V input voltage range
  • 0.6V to 11V output voltage range
  • Selectable internal or external compensation
  • Continuously adjustable switching frequency from 400kHz to 2.2MHz
  • Synchronizable to an external clock
  • 0.6V, ±0.75% voltage reference accuracy over the full temperature range
  • Sequencing features
    • Enable with adjustable input UVLO
    • Power-good output monitor
    • Output discharge
    • Monotonic start-up into prebiased outputs
    • Adjustable soft-start time with external SS pin
  • Output overvoltage (OV), undervoltage (UV), overcurrent (OC), and thermal shutdown protection
  • Analog temperature output on the MSEL pin
  • –40°C to 125°C module temperature range
  • Create a custom design using TPSM8D7x20 with the WEBENCH® Power Designer
  • Fixed-frequency, peak current mode (PCM) control
  • Small form factor 6.4mm x 7.0mm x 2.4mm, overmolded BGA power module
  • Two independent synchronous buck outputs
  • Supports 2-phase stackability for higher output current
  • High-efficiency, integrated MOSFETs, inductor, and basic passives.
  • 4V to 17V input voltage range
  • 0.6V to 11V output voltage range
  • Selectable internal or external compensation
  • Continuously adjustable switching frequency from 400kHz to 2.2MHz
  • Synchronizable to an external clock
  • 0.6V, ±0.75% voltage reference accuracy over the full temperature range
  • Sequencing features
    • Enable with adjustable input UVLO
    • Power-good output monitor
    • Output discharge
    • Monotonic start-up into prebiased outputs
    • Adjustable soft-start time with external SS pin
  • Output overvoltage (OV), undervoltage (UV), overcurrent (OC), and thermal shutdown protection
  • Analog temperature output on the MSEL pin
  • –40°C to 125°C module temperature range
  • Create a custom design using TPSM8D7x20 with the WEBENCH® Power Designer

The TPSM8D7x20 is a power-dense dual-channel buck power module designed to provide efficient and reliable power conversion for a wide output voltage range from 0.6V to 11V. The module integrates MOSFETs, inductor, and select capacitors to reduce board space and layout complexity. The module can be configured into both multiphase and multi-output rails by supporting 2-phase stackability with interleaved phases. Under steady-state conditions the module operates in FCCM with a fixed-frequency that is resistor adjustable from 400kHz to 2.2MHz and synchronizable to an external clock.

TPSM8D7x20 module employs current mode control with internal and external compensation. Sequencing requirements are easily met with the external soft-start, active output discharge, adjustable EN, and power-good features. A full suite of protection features (output OV and UV, input UVLO, TSD, OC) are also included for robustness.

The TPSM8D7x20 is a power-dense dual-channel buck power module designed to provide efficient and reliable power conversion for a wide output voltage range from 0.6V to 11V. The module integrates MOSFETs, inductor, and select capacitors to reduce board space and layout complexity. The module can be configured into both multiphase and multi-output rails by supporting 2-phase stackability with interleaved phases. Under steady-state conditions the module operates in FCCM with a fixed-frequency that is resistor adjustable from 400kHz to 2.2MHz and synchronizable to an external clock.

TPSM8D7x20 module employs current mode control with internal and external compensation. Sequencing requirements are easily met with the external soft-start, active output discharge, adjustable EN, and power-good features. A full suite of protection features (output OV and UV, input UVLO, TSD, OC) are also included for robustness.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPSM8D7x20 4V to 17V, 4/6A, Dual Step-Down Power Module datasheet PDF | HTML Dec 15, 2025
EVM User's guide TPSM8D7620 Dual Step-Down Converter Evaluation Module (Rev. B) PDF | HTML Jun 12, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM8D7620EVM — TPSM8D7620 evaluation module

The TPSM8D7620 (SR174) evaluation module (EVM) facilitates the evaluation of the TPSM8D7620 (6A) and TPSM8D420 (4A) pin-to-pin compatible buck converters in small 6.4mm × 7mm overmolded BGA package. The SR174-001 uses the 6A TPSM8D7620 to output two voltage rails: 1.2Vout and 2.5Vout for input (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (APT) 56 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos