Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM82A823A

ACTIVE

5.5V, 3A step-down converter module with integrated inductor and forced PWM mode in SIL package

Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
USIP (SIH) 10 See data sheet
  • High efficiency
    • > 92% at VIN = 3.3V and VOUT = 1.2V
    • > 97% at VIN = 5V and VOUT = 3.3V
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage
  • 26µA operating quiescent current at VIN = 5V (non-switching)
  • Forced-PWM (pulse-width modulation) (TPSM82A823A, TPSM82A824A) and PSM (automatic power save mode) versions
  • 100% duty cycle enables low-dropout operation (VIN – VOUT minimum drop)
  • Output discharge
  • Power-good output
  • Integrated soft start-up with prebiased output start-up capability
  • Overtemperature and hiccup short-circuit protection with automatic recovery
  • 2.2MHz fixed switching frequency
  • Peak current-mode control
  • Pin and footprint-compatible with TPSM82821, TPSM82822, and TPSM82823
  • 2.5mm × 2mm design size, 10-pin µSiP with 1.2mm maximum height
  • High efficiency
    • > 92% at VIN = 3.3V and VOUT = 1.2V
    • > 97% at VIN = 5V and VOUT = 3.3V
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage
  • 26µA operating quiescent current at VIN = 5V (non-switching)
  • Forced-PWM (pulse-width modulation) (TPSM82A823A, TPSM82A824A) and PSM (automatic power save mode) versions
  • 100% duty cycle enables low-dropout operation (VIN – VOUT minimum drop)
  • Output discharge
  • Power-good output
  • Integrated soft start-up with prebiased output start-up capability
  • Overtemperature and hiccup short-circuit protection with automatic recovery
  • 2.2MHz fixed switching frequency
  • Peak current-mode control
  • Pin and footprint-compatible with TPSM82821, TPSM82822, and TPSM82823
  • 2.5mm × 2mm design size, 10-pin µSiP with 1.2mm maximum height

The TPSM82A823x and TPSM82A824x are 3A and 4A synchronous step-down converter modules in MicroSiP™ package with integrated inductor for compact design. Peak efficiency occurs between 1A and 2A output current.

The integrated inductor simplifies the design, reduces external components, and saves PCB area. The TPSM82A823A and TPSM82A824A operate in PWM; the TPSM82A823 and TPSM82A824 support automatic PSM at light loads. All variants operate at 2.2MHz fixed frequency with peak current-mode control for stable regulation across load and input voltage variations.

EN and PG pins enable flexible sequencing. Integrated soft start-up reduces the inrush current required from the input supply. Overtemperature and overcurrent short-circuit protection deliver a robust and reliable design.

The TPSM82A823x and TPSM82A824x are 3A and 4A synchronous step-down converter modules in MicroSiP™ package with integrated inductor for compact design. Peak efficiency occurs between 1A and 2A output current.

The integrated inductor simplifies the design, reduces external components, and saves PCB area. The TPSM82A823A and TPSM82A824A operate in PWM; the TPSM82A823 and TPSM82A824 support automatic PSM at light loads. All variants operate at 2.2MHz fixed frequency with peak current-mode control for stable regulation across load and input voltage variations.

EN and PG pins enable flexible sequencing. Integrated soft start-up reduces the inrush current required from the input supply. Overtemperature and overcurrent short-circuit protection deliver a robust and reliable design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPSM82A823x, TPSM82A824x 3A and 4A, High-Efficiency, Step-Down Converter MicroSiP™ Power Modules With Integrated Inductor datasheet PDF | HTML 05 Jul 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82A824AEVM-162 — TPSM82A824A evaluation module

The TPSM82A824 and TPSM82A824A evaluation modules (EVMs) are designed to help users easily evaluate and test the operation and functionality of the TPSM82A824 and TPSM82A824A buck converter modules. The EVMs convert a 2.5-V to 5.5-V input voltage to a regulated 1.8-V output voltage that delivers up (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
USIP (SIH) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos