Home Power management AC/DC switching regulators AC/DC controllers
NEW

TPS7H5020-SP

ACTIVE

Radiation-hardened, QML-P, 100% duty cycle PWM controller for driving MOSFETs or GaN FETs

TPS7H5020-SP

ACTIVE

Product details

Topology Boost, Flyback Control mode Peak current mode Features External Sync, GaN support, MOSFET Gate Driver, Programmable Soft-start, Programmable slope compensation Duty cycle (max) (%) 100
Topology Boost, Flyback Control mode Peak current mode Features External Sync, GaN support, MOSFET Gate Driver, Programmable Soft-start, Programmable slope compensation Duty cycle (max) (%) 100
HTSSOP (PWP) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to total ionizing dose (TID) of 100krad(Si)
    • Single-event latchup (SEL), single-event burnout (SEB) and single-event gate rupture (SEGR) immune to LET = 75MeV-cm2/mg
    • Single-event transient (SET) and single-event functional interrupt (SEFI) characterized up to LET = 75MeV-cm2/mg
  • 14V maximum input voltage for both controller and driver stages
  • Dedicated gate driver voltage input pin (PVIN) allows for driving both silicon and GaN devices
    • 1.2A peak source and sink capability at 12V
    • Optional connection of VLDO linear regulator output to PVIN for driving GaN (TPS7H502x)
    • Programmable linear regulator (VLDO) from 4.5V to 5.5V (TPS7H502x)
  • 0.6V ±1% voltage reference over temperature, radiation, and line and load regulation
  • Switching frequency from 100kHz to 1MHz (TPS7H502x) or 100kHz to 500kHz (TPS7H503x)
  • External clock synchronization capability
  • Adjustable slope compensation and soft start
  • Plastic packages outgas tested per ASTM E595
  • Available in military temperature range (–55°C to 125°C)
  • Radiation performance:
    • Radiation hardness assurance (RHA) up to total ionizing dose (TID) of 100krad(Si)
    • Single-event latchup (SEL), single-event burnout (SEB) and single-event gate rupture (SEGR) immune to LET = 75MeV-cm2/mg
    • Single-event transient (SET) and single-event functional interrupt (SEFI) characterized up to LET = 75MeV-cm2/mg
  • 14V maximum input voltage for both controller and driver stages
  • Dedicated gate driver voltage input pin (PVIN) allows for driving both silicon and GaN devices
    • 1.2A peak source and sink capability at 12V
    • Optional connection of VLDO linear regulator output to PVIN for driving GaN (TPS7H502x)
    • Programmable linear regulator (VLDO) from 4.5V to 5.5V (TPS7H502x)
  • 0.6V ±1% voltage reference over temperature, radiation, and line and load regulation
  • Switching frequency from 100kHz to 1MHz (TPS7H502x) or 100kHz to 500kHz (TPS7H503x)
  • External clock synchronization capability
  • Adjustable slope compensation and soft start
  • Plastic packages outgas tested per ASTM E595
  • Available in military temperature range (–55°C to 125°C)

The TPS7H502x and TPS7H503x are a radiation-hardened, current mode, single-ended PWM controller with integrated gate drivers. The TPS7H502x can be utilized in both silicon and gallium nitride (GaN) power semiconductor based converter designs, while TPS7H503x is targeted toward silicon based converters. The controllers integrates several key functions, such as soft-start, enable, and adjustable slope compensation while maintaining a small package size. The controllers also feature a 0.6V ±1% voltage reference tolerance to support highly accurate power converter designs.

The TPS7H502x and TPS7H503x can be operated using an external clock through the SYNC pin or by programming the internal oscillator using the RT pin at a frequency determined by the user. The TPS7H502x device is capable of switching at frequencies up to 1MHz, while the TPS7H503x supports up to 500kHz operation. The driver stages for the controllers have a wide input voltage range and supports peak source and sink currents up to 1.2A. The TPS7H502x has a programmable regulator, VLDO, which can also be connected directly to the input of the driver stage (PVIN) to supply well-controlled gate voltage for operation with GaN FETs. The programmable regulator has a voltage range from 4.5V to 5.5V. The TPS7H5020 and TPS7H5030 devices have a maximum duty cycle of 100% while the TPS7H5021 and TPS7H5031 have a 50% maximum duty cycle. The controllers support numerous power converter topologies, including flyback, forward, and boost.

The TPS7H502x and TPS7H503x are a radiation-hardened, current mode, single-ended PWM controller with integrated gate drivers. The TPS7H502x can be utilized in both silicon and gallium nitride (GaN) power semiconductor based converter designs, while TPS7H503x is targeted toward silicon based converters. The controllers integrates several key functions, such as soft-start, enable, and adjustable slope compensation while maintaining a small package size. The controllers also feature a 0.6V ±1% voltage reference tolerance to support highly accurate power converter designs.

The TPS7H502x and TPS7H503x can be operated using an external clock through the SYNC pin or by programming the internal oscillator using the RT pin at a frequency determined by the user. The TPS7H502x device is capable of switching at frequencies up to 1MHz, while the TPS7H503x supports up to 500kHz operation. The driver stages for the controllers have a wide input voltage range and supports peak source and sink currents up to 1.2A. The TPS7H502x has a programmable regulator, VLDO, which can also be connected directly to the input of the driver stage (PVIN) to supply well-controlled gate voltage for operation with GaN FETs. The programmable regulator has a voltage range from 4.5V to 5.5V. The TPS7H5020 and TPS7H5030 devices have a maximum duty cycle of 100% while the TPS7H5021 and TPS7H5031 have a 50% maximum duty cycle. The controllers support numerous power converter topologies, including flyback, forward, and boost.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet TPS7H502x-SP/SEP and TPS7H503x-SP/SEP Radiation-Hardened Current Mode PWM Controllers With Integrated Gate Driver datasheet (Rev. E) PDF | HTML Apr 15, 2026
* Radiation & reliability report TPS7H5020-SP QMLP Total Ionizing Dose (TID) Report Sep 3, 2025
* Radiation & reliability report TPS7H5020-SEP and TPS7H5020-SP QMLP Neutron Displacement Damage (NDD) Characterization Sep 2, 2025
* Radiation & reliability report Single-Event Effects (SEE) Radiation Report of the TPS7H502X-SP PDF | HTML Aug 18, 2025
* SMD TPS7H5020-SP SMD TPS7H5020-SP SMD 5962-24201 Jul 7, 2026
White paper IC Sourcing for Space: Pros and Cons of Up-screening COTS Versus Space Enhanced Products (SEP) PDF | HTML Jul 28, 2026
Application note Highly Scalable Space Motor Control Platform based on TI’s Space Enhanced Products (-SEP) and Space Products PDF | HTML Jun 8, 2026
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML Jun 17, 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML Jun 10, 2025
Application note QML flow, its importance, and obtaining lot information (Rev. C) Aug 30, 2023
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML Oct 19, 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer Aug 21, 2020
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H5020EVM — TPS7H5020-SP evaluation module

The TPS7H5020EVM demonstrates the operation of a single TPS7H5020-SP current-mode PWM controller with integrated gate driver with a GaN FET in a boost configuration. The board provides footprints that can be populated with additional components and test points to allow for testing of customized (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7H5020FLYEVM — TPS7H5020-SEP and QMLP flyback evaluation module

The TPS7H5020FLYEVM demonstrates the operation of a TPS7H5020-SEP PWM controller driving a GaN FET switching element in a flyback converter topology. The EVM provides flexibility to allow for testing of customized configurations. Tests points and extra component footprints are provided for easy (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7H502x PSpice Transient Model

SLVMEE9.ZIP (41 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7H502X SIMPLIS Model

SLVMEC6.ZIP (25 KB) - SIMPLIS model
Supported products & hardware
Reference design

PMP23598 — 75-W synchronous forward converter reference design for space applications

This reference design uses a rad-tolerant TPS7H5020-SEP pulse-width modulation (PWM) controller and rad-tolerant TPS7H6005-SEP 200V GaN half-bridge gate-driver to create a high efficiency synchronous forward topology. To have an accurate, direct sense of the output voltage and achieve a high loop (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos