AC/DC converters

Enable reliable and high-performance power conversion with comprehensive gallium nitride (GaN) and silicon (Si) AC-DC converters.
View all products

Browse by category

Power stage integration (converters) combines the controller, driver and switch within the same package. Our advanced GaN and Si converters enable superior performance with improved efficiency and advanced protection features improving power density and relaibility for next-generation power systems. Our portfolio includes flyback and buck converters engineered for ease-of-use across power levels. 

Browse by power switch technology


Integrated Si

Combine advanced silicon technology with innovative packaging and design expertise to deliver high efficiency, reliability, and flexibility. Select from isolated and non-isolated topologies.

Integrated GaN

Find an isolated converter leveraging the benefits of gallium nitride to deliver high performance, efficiency, and reliability. Select from isolated flybacks at various power levels.

Related categories


Synchronous rectifiers

Maximize thermal performance of adapters, chargers, wall outlets, and other size-constrained applications.

Flyback and Fly-buck™ converters

Boost power density without increasing EMI or standby power.

Opto-emulators

Provide isolated feedback without the degradation concerns of opto-couplers in a similar footprint.

Why choose TI's AC/DC converters?

Easier system implementation
TI GaN Technology
Integrated gate driver boosts performance

Select an AC/DC converter for your design


Technical resources

Technical article

How an auxless GaN flyback converter can solve AC/DC adapter design challenges (Rev. A)

Recent innovations in GaN flyback converter design have made it possible to eliminate the transfromer auxiliary winding to enable smaller, more efficient consumer and industrial power supplies.
Application note

UCC28880, UCC28881 Audible Noise Reduction Techniques

These devices use an on/off control scheme, could allow the switching frequency to drop into the audible band and generate noise. Read this application note to learn how to maintain low noise across the operating range.
Application note

UCC28880, UCC28881 Audible Noise Reduction Techniques

Learn how to design flyback DC/DC converters. We will guide you through choosing the right topology for your design, explain the fundamentals of flyback converters, and discuss design considerations and procedures.

Design & development resources

Evaluation board

UCG28824 45W QR flyback evaluation module

The UCG28824EVM-124 is a 45W USB-C PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback converter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. The EVM is intended for (...)

Reference design

180VAC to 275VAC input, 96W - 24V AC/DC flyback with self-biasing GaN reference design

This reference design is a power supply delivering 24V, 1A average and up to 96W for 4 seconds. This design supports all cases where high peak power like motor drive or transitory power loads need to be addressed. The integrated quasi-resonant controller, gallium nitride (GaN) switch, and (...)

Reference design

Quasi-resonant GaN flyback reference design

This reference design generates a 24V output with 2.5A load current from a 195VAC to 265VAC input. This design uses the self-biasing gallium nitride (GaN) flyback UCG28826. This design can deliver 60W output power. The design does not need an auxiliary transformer winding because this device has a (...)