Home Power management DC/DC switching regulators DC/DC converters

TPS543521

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 18 Vin (min) (V) 3.8 Vout (max) (V) 17.64 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Light-load efficiency, Low Quiescent Current, Phase Interleaving, UVLO adjustable EMI & noise features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 98
Rating Catalog Topology Buck Iout (max) (A) 5 Vin (max) (V) 18 Vin (min) (V) 3.8 Vout (max) (V) 17.64 Vout (min) (V) 0.6 Features Adjustable soft start, Adjustable switching frequency, Enable, External Sync, Light-load efficiency, Low Quiescent Current, Phase Interleaving, UVLO adjustable EMI & noise features Fixed-frequency control, Low parasitic packaging, Mitigated interference & noise technology – architecture 1 (MINT 1), Pinout optimization, Spread Spectrum Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000028 Duty cycle (max) (%) 98
VQFN-HR (RQF) 9 3 mm² (2 mm × 1.5 mm)
  • Configured for a wide range of applications
    • 3.8V to 18V input voltage range
    • Up to 5A (TPS543521), 4A (TPS543421), 3A (TPS543321) continuous output current
    • 0.6V ±1% reference voltage (–40°C to 150°C)
    • 70ns and 114ns minimum switching on and off-time
    • 8us maximum switching on-time
    • 98% maximum duty cycle
  • High efficiency
    • Integrated 47mΩ and 21mΩ MOSFETs
    • Low quiescent current of 28uA (typical)
  • Ease of use and small design size
    • Peak current control mode with internal compensation
    • 200kHz to 2.2MHz selectable frequency
    • Synchronizable to an external clock (support phase shift): 200kHz to 2.2MHz
    • Selectable PFM / FCCM at light load condition
    • Selectable adjustable soft-start time, power-good indicator function
    • Good EMI performance with frequency spread spectrum and optimized pinout
    • Hiccup overcurrent (OC) limit for both high-side and low-side MOSFETs
    • Non-latched protections for over temperature protection (OTP), overcurrent protection (OCP), overvoltage protection (OVP), undervoltage protection (UVP), and undervoltage lockout (UVLO)
    • Integrated bootstrap capacitor to support single-layer PCB layout
    • –40°C to 150°C operating junction temperature
    • 1.5mm × 2.0mm QFN package
  • Create a custom design with the TPS543x21 using the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3.8V to 18V input voltage range
    • Up to 5A (TPS543521), 4A (TPS543421), 3A (TPS543321) continuous output current
    • 0.6V ±1% reference voltage (–40°C to 150°C)
    • 70ns and 114ns minimum switching on and off-time
    • 8us maximum switching on-time
    • 98% maximum duty cycle
  • High efficiency
    • Integrated 47mΩ and 21mΩ MOSFETs
    • Low quiescent current of 28uA (typical)
  • Ease of use and small design size
    • Peak current control mode with internal compensation
    • 200kHz to 2.2MHz selectable frequency
    • Synchronizable to an external clock (support phase shift): 200kHz to 2.2MHz
    • Selectable PFM / FCCM at light load condition
    • Selectable adjustable soft-start time, power-good indicator function
    • Good EMI performance with frequency spread spectrum and optimized pinout
    • Hiccup overcurrent (OC) limit for both high-side and low-side MOSFETs
    • Non-latched protections for over temperature protection (OTP), overcurrent protection (OCP), overvoltage protection (OVP), undervoltage protection (UVP), and undervoltage lockout (UVLO)
    • Integrated bootstrap capacitor to support single-layer PCB layout
    • –40°C to 150°C operating junction temperature
    • 1.5mm × 2.0mm QFN package
  • Create a custom design with the TPS543x21 using the WEBENCH Power Designer

The TPS543x21 is a high-efficiency, high-voltage input, and easy-to-use, synchronous buck converter with high design flexibility. With the wide operating input voltage range of 3.8V to 18V, the TPS543x21 is designed for systems powered from 5V, 12V power-bus rails. The device supports up to 5A, 4A, 3A continuous output current and 98% maximum duty cycle.

TPS543x21 uses fixed frequency peak current control with internal compensation for fast transient response and good line and load regulation. With the optimized internal loop compensation, the device eliminates the need for external compensation over a wide output voltage range and switching frequency. Integrated bootstrap capacitor helps achieve single layer PCB and reduce external component count.

TPS543x21 allows high design flexibility with wide supported switching frequency of 200kHz – 2.2MHz set by the RT/SYNC pin. The device has the option for pulse frequency modulation (PFM), forced continuous conduction modulation (FCCM) at light load condition and adjustable soft-start (SS) time / power-good (PG) indicator with different configuration of the MODE pin.

TPS543x21 provides protection functions including thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. TPS543x21 is available in 9-pin, 1.5mm × 2.0mm QFN package, and the pinout is available for single-layer PCB layout and the junction temperature is specified from –40°C to 150°C.

The TPS543x21 is a high-efficiency, high-voltage input, and easy-to-use, synchronous buck converter with high design flexibility. With the wide operating input voltage range of 3.8V to 18V, the TPS543x21 is designed for systems powered from 5V, 12V power-bus rails. The device supports up to 5A, 4A, 3A continuous output current and 98% maximum duty cycle.

TPS543x21 uses fixed frequency peak current control with internal compensation for fast transient response and good line and load regulation. With the optimized internal loop compensation, the device eliminates the need for external compensation over a wide output voltage range and switching frequency. Integrated bootstrap capacitor helps achieve single layer PCB and reduce external component count.

TPS543x21 allows high design flexibility with wide supported switching frequency of 200kHz – 2.2MHz set by the RT/SYNC pin. The device has the option for pulse frequency modulation (PFM), forced continuous conduction modulation (FCCM) at light load condition and adjustable soft-start (SS) time / power-good (PG) indicator with different configuration of the MODE pin.

TPS543x21 provides protection functions including thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. TPS543x21 is available in 9-pin, 1.5mm × 2.0mm QFN package, and the pinout is available for single-layer PCB layout and the junction temperature is specified from –40°C to 150°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS543421 ACTIVE 3.8V to 18V Input, 4A, 200kHz to 2.2MHz synchronous buck converter Optimized for lower current in same form factor.
TPS54538 ACTIVE 3.8-V to 28-V, 5-A, 200-kHz to 2.2-MHz, synchronous buck converter Optimized for 28-VIN in same form factor.
TPS543321 ACTIVE 3.8V to 18V Input, 3A, 200kHz to 2.2MHz synchronous buck converter Optimized for lower current in same form factor.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS543x21 3.8V to 18V, 5A, 4A, 3A, Synchronous Buck Converters With User Selectable Mode datasheet PDF | HTML Mar 18, 2025
Certificate TPS543521EVM EU Declaration of Conformity (DoC) Feb 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS543521EVM — TPS543521 evaluation module

The TPS543521EVM is a fully assembled and tested circuit for evaluating the TPS543521 converter. The evaluation module is configured to operate from input voltage range of 3.8V to 18V and produce a regulated 5.0V output with up to 5A load current. Most settings of the device can be easily adjusted (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQF) 9 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos