TPS543521EVM

TPS543521 evaluation module

TPS543521EVM

Order now

Overview

The TPS543521EVM is a fully assembled and tested circuit for evaluating the TPS543521 converter. The evaluation module is configured to operate from input voltage range of 3.8V to 18V and produce a regulated 5.0V output with up to 5A load current. Most settings of the device can be easily adjusted or set through jumpers, such as operation mode, soft-start time and switching frequency.

Features
  • 3.8V to 18V input voltage range
  • 5V output voltage
  • Up to 5A output current
  • Small design size and mode selection
AC/DC & DC/DC converters (integrated FET)
TPS543321 3.8V to 18V Input, 3A, 200kHz to 2.2MHz synchronous buck converter TPS543421 3.8V to 18V Input, 4A, 200kHz to 2.2MHz synchronous buck converter TPS543521 3.8V to 18V Input, 5A, 200kHz to 2.2MHz synchronous buck converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS543521EVM — TPS543521 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS543521EVM TPS543521 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS543521 Step-Down Converter Evaluation Module PDF | HTML Mar 7, 2025
Certificate TPS543521EVM EU Declaration of Conformity (DoC) Feb 24, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.