Home Power management High-side switches & controllers High-side switch controllers

TPS4813-Q1

ACTIVE

Automotive 100V low-Iq high-side driver with low-power mode and adjustable short-circuit protection

Product details

Operating voltage (max) (V) 100 Operating voltage (min) (V) 3.5 Features Automatic load wake-up, Fault Diagnostics, Overcurrent protection with adjustable delay, Precharge FET driver, Short circuit protection, Undervoltage Lock Out (UVLO), VDS Sensing, high-side or Low-side current sense Reverse polarity protection (V) -65 Quiescent current (Iq) (µA) 35 IGate sink (typ) (A) 2 IGate source (typ) (A) 2 Short-circuit protection response time (µs) 4 Operating temperature range (°C) -40 to 125 Rating Automotive
Operating voltage (max) (V) 100 Operating voltage (min) (V) 3.5 Features Automatic load wake-up, Fault Diagnostics, Overcurrent protection with adjustable delay, Precharge FET driver, Short circuit protection, Undervoltage Lock Out (UVLO), VDS Sensing, high-side or Low-side current sense Reverse polarity protection (V) -65 Quiescent current (Iq) (µA) 35 IGate sink (typ) (A) 2 IGate source (typ) (A) 2 Short-circuit protection response time (µs) 4 Operating temperature range (°C) -40 to 125 Rating Automotive
VSSOP (DGX) 19 15.3 mm² (5.1 mm × 3 mm)
  • AEC-Q100 automotive qualified for grade 1 temperature
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3.5V to 95V input range (100V absolute maximum)
  • Reverse input protection down to –65 V
  • Integrated 11V charge pump
  • Low quiescent current, 35µA in low power mode (LPM = Low)
  • Low 1µA (typ) shutdown current (EN/UVLO = Low)
  • Strong gate drive (G1PU/G1PD: 1.69A src and 2A sink)
  • Adjustable short-circuit protection (ISCP) with adjustable response time (TMR) and fault flag output (FLT)
  • Fast transition from low power mode to active mode with WAKE indication
    • 8µs switch over time from low power path to main path by external LPM trigger (low to high)
    • Adjustable load wakeup threshold (ILWU) with (6µs) switchover from low power path to main path
  • Fault indication (FLT) during short-circuit fault, charge pump undervoltage, and input undervoltage
  • Adjustable input undervoltage lockout (UVLO)
  • Short-circuit comparator diagnosis (SCP_TEST)
  • AEC-Q100 automotive qualified for grade 1 temperature
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
  • Functional Safety-Capable
  • 3.5V to 95V input range (100V absolute maximum)
  • Reverse input protection down to –65 V
  • Integrated 11V charge pump
  • Low quiescent current, 35µA in low power mode (LPM = Low)
  • Low 1µA (typ) shutdown current (EN/UVLO = Low)
  • Strong gate drive (G1PU/G1PD: 1.69A src and 2A sink)
  • Adjustable short-circuit protection (ISCP) with adjustable response time (TMR) and fault flag output (FLT)
  • Fast transition from low power mode to active mode with WAKE indication
    • 8µs switch over time from low power path to main path by external LPM trigger (low to high)
    • Adjustable load wakeup threshold (ILWU) with (6µs) switchover from low power path to main path
  • Fault indication (FLT) during short-circuit fault, charge pump undervoltage, and input undervoltage
  • Adjustable input undervoltage lockout (UVLO)
  • Short-circuit comparator diagnosis (SCP_TEST)

The TPS48130-Q1 is a 100V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–95V, the device is designed for 12V, 24V, and 48V system designs. The device can withstand and protect the loads from negative supply voltages down to –65V.

TPS48130-Q1 has integrated two gate drives with 1.69A source and 2A sink capacity to drive MOSFETs in the main path and 165µA source and 2A sink capacity for the low power path.

In the low power mode with LPM = Low, the low power path FET is kept ON and the main FETs are turned OFF. The device consumes low IQ of 35µA (typ) in this mode. Auto load wakeup threshold to enter into active state can be adjusted using ISCP/LWU pin. IQ reduces to 1µA (typ) with EN/UVLO low.

The device provides adjustable short circuit protection using MOSFET VDS sensing or by using an external RSNS resistor. Auto-retry and latch-off fault behavior can be configured. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.

The TPS48130-Q1 is available in a 19-pin VSSOP package.

The TPS48130-Q1 is a 100V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–95V, the device is designed for 12V, 24V, and 48V system designs. The device can withstand and protect the loads from negative supply voltages down to –65V.

TPS48130-Q1 has integrated two gate drives with 1.69A source and 2A sink capacity to drive MOSFETs in the main path and 165µA source and 2A sink capacity for the low power path.

In the low power mode with LPM = Low, the low power path FET is kept ON and the main FETs are turned OFF. The device consumes low IQ of 35µA (typ) in this mode. Auto load wakeup threshold to enter into active state can be adjusted using ISCP/LWU pin. IQ reduces to 1µA (typ) with EN/UVLO low.

The device provides adjustable short circuit protection using MOSFET VDS sensing or by using an external RSNS resistor. Auto-retry and latch-off fault behavior can be configured. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.

The TPS48130-Q1 is available in a 19-pin VSSOP package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS4813-Q1 100V Low IQ Automotive High-Side Driver With Low-Power Mode and Adjustable Load Wakeup Trigger datasheet PDF | HTML Dec 9, 2024
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

FET-INRUSH-SOA-CALC — FET SOA margin calculator for dvdt based startup

The design calculator allows user to estimate the FET SOA margin while starting up with dVdt based startup for inrush current control
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGX) 19 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos