Smart eFuse high-side switches
Browse by category
Our smart eFuse high-side switch portfolio with I2T configurability delivers precise diagnosis and fast response to provide wire-harness protection in zone control and power distribution applications. TI's eFuse high-side switches support flexible load settings, reduce system complexity and hardware variation. The digital interface enables over-the-air updates, making these devices core building blocks of the software-defined vehicle.
Find your device based on switch or interface needs
Related categories
High-side switches
High-side switch controllers
Build smarter and safer automotive power distribution
Technical Resources
New TPS2HCS10-Q1 Switch Solves Challenges to Smart Power Distribution in Zone Co
Software-Defined Vehicles Shift the Future of Automotive Electronics Into Gear (Rev. B)
Basics of High-Side Switches and Controllers
Design & development resources
Smart-fuse motherboard
The HSS-HCMOTHERBRDEVM and corresponding daughter cards (such as the HSS-2HCS10EVM) are used to showcase and evaluate all features of the Texas Instruments' smart-fuse high-side switch portfolio. The motherboard is designed to be used with several different daughtercards enabling the use of a (...)
Unpopulated daughtercard for smart-fuse switches
TPS48120QRGERQ1 evaluation module for smart high-side controller
The TPS4812Q1EVM allows reference circuit evaluation of TI's TPS4812-Q1 smart high-side driver. The TPS4812-Q1 is a 3.5V to 95V smart high-side controller and has two strong 2A gate drivers with separate control inputs allowing multiple configurations including a low power path mode, with auto load (...)