High-side switch controllers

Drive higher power reliably with integrated protection and diagnostics
View all products

Browse by category

Broad portfolio of high-side switch controllers to address the needs of automotive power distribution architecture. Our smart power switch controllers enable customers to simplify their design by providing robust protection and diagnostics functions to meet system requirements. Find solutions for zonal and body domain controllers, HEV/EV battery management systems, power-path protection systems and a variety of other applications within our portfolio.


Select by input voltage

Select a high-side switch controller for your design

High accuracy for improved system safety

High accuracy for improved system safety
Fast response for enhanced reliability
Scalability

Design & development resources

Evaluation board

TPS1211-Q1 evaluation module for smart high-side driver

The TPS1211Q1EVM allows reference circuit evaluation of TI's TPS12110-Q1 controller. TPS12110-Q1 is 3.5V-40V smart high-side controller with two-level adjustable over current protection with adjustable circuit breaker timer, overvoltage protection, fast short-circuit protection, accurate analog (...)

Evaluation board

TPS48111-Q1 evaluation module for smart high-side driver

The TPS48111-Q1 evaluation modue allows reference circuit evaluation of the TPS48111-Q1 driver. TPS48111-Q1 is a 3.5-V to 80-V smart high-side controller with pre-charge driver, two-level adjustable over current protection with adjustable circuit breaker timer, fast short-circuit, accurate analog (...)

Evaluation board

TPS48110-Q1 evaluation module for smart high-side driver

The TPS48110Q1EVM allows reference circuit evaluation of TI's TPS48101-Q1 controller. TPS48110-Q1 is 3.5-V to 80-V smart high-side controller with two-level adjustable over current protection with adjustable circuit breaker timer, overvoltage protection, fast short-circuit protection, accurate (...)