Home Power management High-side switches & controllers High-side switches

TPS2HC120-Q1

ACTIVE

Automotive, two-channel 120mΩ smart high-side switch with low-power mode

TPS2HC120-Q1

ACTIVE

Product details

Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 120 Imax (A) 2.5 Current limit (max) (A) 5 Current limit (min) (A) 0.25 Current limit type Adjustable FET Internal Features Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out Current sense accuracy ±3% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 2 Rating Automotive Operating voltage (max) (V) 18 Operating voltage (min) (V) 3 Ron (typ) (mΩ) 120 Imax (A) 2.5 Current limit (max) (A) 5 Current limit (min) (A) 0.25 Current limit type Adjustable FET Internal Features Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out Current sense accuracy ±3% @ 1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
HVSSOP (DGQ) 28 34.79 mm² (7.1 mm × 4.9 mm)
  • Dual-channel 120mΩ smart high-side switch with full diagnostics
    • Open-drain status output
    • Current sense analog output
  • Wide operating voltage 3V to 28V
  • Low power mode (LPM) with automatic entry and exit
    • IQ,LPM <20µA/ch with both channels ON and in LPM mode
  • Ultra-low standby current, <1µA at 25°C
  • Selectable current limit, 0.25A to 5A
  • Protection
    • Overload and short-circuit protection
    • Thermal shutdown and swing protection
    • Inductive load negative voltage clamp
    • Loss-of-GND, loss-of-battery, and reverse battery protection
  • Diagnostics
    • Global fault report for fast interrupt
    • Overcurrent and short-to-ground detection
    • Open-load and short-to-battery detection
  • Qualified for automotive applications
    • AEC-Q100 qualified with the following results:
      • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
  • 28-pin thermally-enhanced HVSSOP package
  • Dual-channel 120mΩ smart high-side switch with full diagnostics
    • Open-drain status output
    • Current sense analog output
  • Wide operating voltage 3V to 28V
  • Low power mode (LPM) with automatic entry and exit
    • IQ,LPM <20µA/ch with both channels ON and in LPM mode
  • Ultra-low standby current, <1µA at 25°C
  • Selectable current limit, 0.25A to 5A
  • Protection
    • Overload and short-circuit protection
    • Thermal shutdown and swing protection
    • Inductive load negative voltage clamp
    • Loss-of-GND, loss-of-battery, and reverse battery protection
  • Diagnostics
    • Global fault report for fast interrupt
    • Overcurrent and short-to-ground detection
    • Open-load and short-to-battery detection
  • Qualified for automotive applications
    • AEC-Q100 qualified with the following results:
      • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
  • 28-pin thermally-enhanced HVSSOP package

TPS2HC120-Q1 is an automotive dual-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 12V automotive battery systems. The low RON (120mΩ) minimizes the device power dissipation when driving a wide range of output load current up to 2A when both channels are enabled or 2.5A when only one channel is enabled.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS2HC120-Q1 implements a selectable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device offers 10 selectable current limit settings (0.25A to 5A) based on the external resistor used on the ILIM pin. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection, which enables better predictive maintenance.

TPS2HC120-Q1 is available in a 28-pin, 4.9mm × 7.1mm HVSSOP leaded package with 0.5mm pin pitch minimizing the PCB footprint.

TPS2HC120-Q1 is an automotive dual-channel, smart high-side switch, with integrated NMOS power FET and charge pump, designed to meet the requirements of 12V automotive battery systems. The low RON (120mΩ) minimizes the device power dissipation when driving a wide range of output load current up to 2A when both channels are enabled or 2.5A when only one channel is enabled.

The device integrates protection features such as thermal shutdown, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS2HC120-Q1 implements a selectable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device offers 10 selectable current limit settings (0.25A to 5A) based on the external resistor used on the ILIM pin. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection, which enables better predictive maintenance.

TPS2HC120-Q1 is available in a 28-pin, 4.9mm × 7.1mm HVSSOP leaded package with 0.5mm pin pitch minimizing the PCB footprint.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS2HC120-Q1 120mΩ Dual-Channel Smart High-Side Switch datasheet (Rev. A) PDF | HTML Aug 12, 2025
Functional safety information TPS2HC120-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Jun 8, 2026
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026
Certificate TPS2HC120EVM EU Declaration of Conformity (DoC) Jan 24, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2HC120EVM — TPS2HC120-Q1 evaluation module

The TPS2HC120EVM is a hardware evaluation module (EVM) used to evaluate the functionality and performance of the TPS2HC120-Q1 high-side switch. The evaluation module is fully equipped to test the TPS2HC120-Q1 to ease the device integration to various power system applications. The TPS2HC120EVM is (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos