Home Power management High-side switches & controllers High-side switches

TPS272C45

ACTIVE

Product details

Number of channels 2 Rating Catalog Operating voltage (max) (V) 36 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 45 Imax (A) 3 Current limit (max) (A) 5.8 Current limit (min) (A) 0.7 Current limit type Adjustable FET Internal Features Adjustable current limit, Current sense/monitor, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out TI functional safety category Functional Safety-Capable Current limit accuracy +25/-25% Current sense accuracy +4/-4% @1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
Number of channels 2 Rating Catalog Operating voltage (max) (V) 36 Operating voltage (min) (V) 6 Ron (typ) (mΩ) 45 Imax (A) 3 Current limit (max) (A) 5.8 Current limit (min) (A) 0.7 Current limit type Adjustable FET Internal Features Adjustable current limit, Current sense/monitor, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown, Under voltage lock out TI functional safety category Functional Safety-Capable Current limit accuracy +25/-25% Current sense accuracy +4/-4% @1A Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown
VQFN (RHF) 24 20 mm² (5 mm × 4 mm)

The TPS272C45 is a dual-channel smart high-side switch designed to meet the requirements of industrial control systems. The low on-resistance (R DS(on) of 45 mΩ) minimizes device power dissipation driving a wide range (100 mA to 3 A) of output load current. The device provides an additional low voltage supply (3.3 V to 5 V) input pin to minimize no-load power dissipation. The device integrates protection features such as thermal shut down, output clamp, and overcurrent limit. These features improve system robustness during fault events such as short circuit.

The TPS272C45 device implements an adjustable threshold current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device also implements a configurable inrush current time period with a higher level of allowed current to drive high inrush current loads like lamps or for fast charging of capacitive loads. The device also provides an accurate load current sense that allows for improved load diagnostics enabling better predictive maintenance.

The TPS272C45 device is available in a small 24-pin, 5 mm × 4 mm QFN leadless package with 0.5 mm pin pitch minimizing the PCB footprint.

The TPS272C45 is a dual-channel smart high-side switch designed to meet the requirements of industrial control systems. The low on-resistance (R DS(on) of 45 mΩ) minimizes device power dissipation driving a wide range (100 mA to 3 A) of output load current. The device provides an additional low voltage supply (3.3 V to 5 V) input pin to minimize no-load power dissipation. The device integrates protection features such as thermal shut down, output clamp, and overcurrent limit. These features improve system robustness during fault events such as short circuit.

The TPS272C45 device implements an adjustable threshold current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. The device also implements a configurable inrush current time period with a higher level of allowed current to drive high inrush current loads like lamps or for fast charging of capacitive loads. The device also provides an accurate load current sense that allows for improved load diagnostics enabling better predictive maintenance.

The TPS272C45 device is available in a small 24-pin, 5 mm × 4 mm QFN leadless package with 0.5 mm pin pitch minimizing the PCB footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS281C30 ACTIVE 60V-tolerant, 30mΩ 6A single-channel high-side switch 60-V tolerant high-side switch
TPS274C65 ACTIVE 12-V to 36-V 65-mΩ four-channel high-side switch with SPI interface and integrated ADC Four-channel version with higher RDSON (65-mΩ), SPI interface and an integrated ADC

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS272C45EVM — TPS272C45 evaluation module for 45-mΩ, 4-A, dual-channel, industrial smart high-side switch

The TPS272C45 evaluation module (EVM) is used to demonstrate and showcase all of the features of the underlying TPS272C45 industrial high-side switch. This evaluation board provides an easy way to connect a set of power supplies to the inputs of the TPS272C45, connect a load to the output, and (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

SLVC825 — TPS272C45 Common Use Cases Code Examples Using MSP430

Supported products & hardware
Simulation model

TPS272C45A Unencrypted PSpice Transient Model

SLVMDJ0.ZIP (66 KB) - PSpice model
Supported products & hardware
Simulation model

TPS272C45B PSpice Unencrypted Transient Model

SLVMDJ7.ZIP (65 KB) - PSpice model
Supported products & hardware
Simulation model

TPS272C45C PSpice Unencrypted Transient Model

SLVMDJ3.ZIP (66 KB) - PSpice model
Supported products & hardware
Simulation model

TPS272C45D Unencrypted PSpice Transient Model

SLVMDP8.ZIP (35 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos