Packaging information
| Package | Pins VQFN-HR (RQL) | 29 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS25762-Q1
- AEC-Q100 qualified with the following
results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C2b
- Enhanced connector pin ESD protection
- USB power delivery (PD) controller with
programmable power supply (PPS) support
- Wide VIN: 5.5V to 18V (40V maximum)
- Integrated buck-boost with 4 power switches supporting up to 65W USB PD output power
- VBUS output: 3.3V–21V, ±20mV step size
- IBUS out: 0A–3A, ±50mA current limit step size
- VBUS short circuit to VBAT and GND protection
- VBUS cable droop compensation
- MFi overcurrent protection
- Switching frequency: 300kHz, 400kHz, 450kHz
- DC/DC sync in/out with dithering
- USB port
configuration options
- 1 USB-PD port (TPS25762-Q1)
- 1 USB-PD port with DisplayPort™ over USB-C™ (DP alternate mode) (TPS25763-Q1)
- 2 USB-PD ports (TPS25772-Q1 )
- Compliant to USB
-
USB Type-C power delivery Rev 3.2
- CC logic, VCONN source and discharge
- USB cable polarity detection
- Battery charging specification v1.2
(BC1.2)
- DCP: dedicated charging port
-
USB Type-C power delivery Rev 3.2
- Legacy fast charging
- 2.7V divider-3 mode
- 1.2V divider mode
- high voltage DCP Protocol
- Microcontroller
core allows
- Firmware updates
- Supply voltage and temperature-dependent power management
- Short to VBUS and
VBAT protection
- VBUS
- Px_ DP and Px_DM
- Px_CC1 and Px_CC2
- HotRod™ QFN package with wettable flank
Description for the TPS25762-Q1
The TPS25762-Q1 is a fully integrated USB Type-C® Power Delivery (PD) charging port controller with integrated Buck-Boost converter for automotive single USB port applications. Functionality includes: integrated Buck-Boost converter with 4 power switches; an ARM Cortex-M0; USB port controller with Type-C cable plug and orientation detection; USB Battery Charging Specification Version 1.2 (BC1.2) detection; USB Endpoint PHY; device power management and supervisory circuitry; and connector pin overvoltage and short-circuit protection.
An intelligent System Power Management (SPM) Engine maximizes delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.
Device configuration settings are selected through an intuitive graphical user interface (GUI).