IO-Link & digital I/Os
Browse by category
Our IO-Link interface transceivers provide system-level protection for point-to-point industrial communications for three-wire actuator and sensor connection. These devices feature small packages with pin configurability, helping you simplify designs, reduce system costs and support numerous sensor types.
Select by type
IO-Link transceivers
Digital output switches
Related categories
High-side switches
Industrial high-side switches with current sensing, adjustable current limit, and broad selection of RDS-on to enable reliable output power protection for PLC digital output modules.
Featured IO-Link & digital I/Os
Technical resources
IO-Link Technology Enables Smarter Factories
How Are IO-Link Solutions Enabling Smarter Factories?
IO-Link: The backbone of the smart factory
Discover featured applications
Connect field transmitters and sensors on the factory floor while increasing reliability and efficiency
The factory floor relies on accurate data from field transmitters and sensors to monitor multiple variables including proximity, pressure, and temperature.
Our IO-Link devices offer integrated IEC 61000-4-4 (EFT), IEC 61000-4-5 surge, fault reporting functions (undervoltage, overcurrent and overtemperature) and LDO's in a small VQFN packaging that enable you to communicate in harsh industrial environments while lowering power consumption and saving board space.
Featured resources
- TIDA-010263 – IO-Link device implementation for sensors and actuator reference design
- TIDA-01335 – Ultra-Small IO-Link Sensor Transmitter with RTD Front End Reference Design
- TIDA-01386 – Ultrasonic Distance Sensor with IO-Link Reference Design
- BOOSTXL-IOLINKM-8 – Eight port IO-Link master BoosterPack™
- TIOX1X2XEVM – TIOL112x and TIOS102x evaluation module for IO-Link
- TIOL221EVM – TIOL221 evaluation module
Design flexible control systems to communicate with a variety of field devices.
PLC, DC, and DAC systems ensure real-time monitoring and configuration of the factory floor.
Our IO link portfolio offers both IO link transceivers and digital inputs/outputs, a wide supply voltage range of 7V to 36V, and even SPI interface compatibility to communicate with a variety of sensors, actuators and systems.
Featured resources
- TIDA-010234 – Eight-port IO-Link master reference design
- TIDA-010016 – 8 Port IO-Link Master Reference Design
- BOOSTXL-IOLINKM-8 – Eight port IO-Link master BoosterPack™
- TIOX1X2XEVM – TIOL112x and TIOS102x evaluation module for IO-Link
- TIOL221EVM – TIOL221 evaluation module
Achieve simplified integration and maintenance in your industrial and collaborative robot designs.
Easily integrate IO-Link into collaborative robot designs, to achieve real-time diagnostic and maintenance of your robot and it's surrounding environment.
Leverage our IO-Link integrated features such as single or dual channel configuration, reverse polarity protection, current-limit setting, all within a small space saving package.
Featured resources
- BOOSTXL-IOLINKM-8 – Eight port IO-Link master BoosterPack™
- TIOX1X2XEVM – TIOL112x and TIOS102x evaluation module for IO-Link
- TIOL221EVM – TIOL221 evaluation module