USB redrivers & multiplexers
Browse by category
We offer complete USB 2.0, USB 3.x, USB Type-C® and USB Type-C ALT mode redrivers and multiplexers (muxes) to provide you with scalable solutions to improve USB signal integrity. They enable robust system performance with efficient signal routing and industry leading features such as Adaptive Equalization (AEQ). Our redrivers and muxes can be used in any application that has a USB interface including data center, communication systems, industrial, automotive and personal electronics.
Select by function and type
Redriver
Passive Mux
Related categories
USB Type-C technologies
Learn about USB Type-C, example architectures, and the solutions that TI offers for entire system-level design.
Technical resources
Strengthening the USB Type-C signal chain through redrivers
USB Redriver and Type-C® Solutions
Low-cost implementation of USB Type-C
Design & development resources
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module
The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface. The EVM features a two-chip (...)
USB 2.0 & USB 3.0 redriver evaluation module
This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)
USB Type-C DFP Port Controller Evaluation Module
The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.