USB port protection ICs

Overvoltage, overcurrent, EMI, ESD and surge protection integrated for USB and HDMI
View all products

Browse by category

From USB Type-C® protection to integrated ESD overvoltage protection and display interface protection, USB port protection helps protect your design from any outside surges. Our portfolio of protection devices are designed with full compliance to interface standards such as USB Type-C, USB 2.0, USB 3.0, USB 3.1, HDMI and others.


USB Type-C® protection

20V short-to-VBUS and ESD protection purpose-built for the USB Type-C interface.

Overvoltage protection

Integrated ESD protection with current limiting, overvoltage protection (OVP) and surge handling for USB 2.0, 3.0, and 3.1—including automotive short-to-battery applications.

Related categories


USB Type-C technologies

Explore USB Type-C architectures, design considerations and TI’s full system-level solution portfolio.

TVS and ESD diodes

Single and multi-channel ESD and TVS diodes optimized for protecting data and power lines in USB Type-C interfaces.

View featured USB port protection ICs


Technical resources

White paper

Designing USB for short-to-battery tolerance in automotive environments

This paper explores the challenges with protecting the VBUS line for USB and presents three solutions to the problem.
White paper

Circuit protection for your next USB Type-C design white paper

This paper discusses the importance of proper circuit protection in your USB Type-C® to reduct the risk of system damage and field failures.
VIDEO SERIES

How to protect automotive USB Type-C®, USB 3.0 and USB 2.0 ports against short-to-Vbus/battery event

This video offers a deep dive on architecting and solving the challenges associated with implementing system-level protection in automotive USB Type-C and legacy USB applications.