Home Power management High-side switches & controllers Smart eFuse high-side switches

TPS1212-Q1

ACTIVE

Automotive 74V low-Iq high-side driver with bidirectional current monitoring, I2t and diagnostics

Product details

FET External Number of channels 1 Rating Automotive Operating voltage (max) (V) 74 Operating voltage (min) (V) 3.5 Features Adjustable current limit, Bidirectional, Current monitoring, Fault Diagnostic, I2T, Overtemperature protection, Precharge FET driver, Reverse polarity protection, Second Gate Drive, Short-circuit protection, UVLO Current sense accuracy +/-2% at 30-mV VSNS Operating temperature range (°C) -40 to 125
FET External Number of channels 1 Rating Automotive Operating voltage (max) (V) 74 Operating voltage (min) (V) 3.5 Features Adjustable current limit, Bidirectional, Current monitoring, Fault Diagnostic, I2T, Overtemperature protection, Precharge FET driver, Reverse polarity protection, Second Gate Drive, Short-circuit protection, UVLO Current sense accuracy +/-2% at 30-mV VSNS Operating temperature range (°C) -40 to 125
VQFN (RGE) 23 16 mm² (4 mm × 4 mm)

  • AEC-Q100 automotive qualified for grade 1 temperature
  • Functional Safety-Capable
  • 3.5V to 73V input range (74V absolute maximum)
  • Reverse input and output protection down to –65V
  • Integrated 12V charge pump
  • Low IQ = 20µA in low power mode (LPM = Low)
  • Low 1µA shutdown current (EN/UVLO = Low)
  • Dual gate drive: GATE: 0.5A src/2A sink, G: 100µA src/0.39A sink
  • Accurate I2t overcurrent protection (IOC) with adjustable circuit breaker timer (I2t)
  • Accurate and fast (5µs) short-circuit protection
  • Fast transition (5µs) from low power mode to active mode using adjustable load wakeup threshold or LPM trigger with WAKE indication
  • Accurate analog bi-directional current monitor output (IMON, I_DIR): ±2% at 30mV VSNS
  • NTC based overtemperature sensing (TMP) and monitoring output (ITMPO)
  • Fault indication (FLT) during short circuit fault, I2t, charge pump UVLO, overtemperature
  • TPS12120-Q1 (I2t enabled), TPS12121-Q1 (I2t disabled)
  • Accurate (±2%) and adjustable undervoltage lockout (UVLO)

  • AEC-Q100 automotive qualified for grade 1 temperature
  • Functional Safety-Capable
  • 3.5V to 73V input range (74V absolute maximum)
  • Reverse input and output protection down to –65V
  • Integrated 12V charge pump
  • Low IQ = 20µA in low power mode (LPM = Low)
  • Low 1µA shutdown current (EN/UVLO = Low)
  • Dual gate drive: GATE: 0.5A src/2A sink, G: 100µA src/0.39A sink
  • Accurate I2t overcurrent protection (IOC) with adjustable circuit breaker timer (I2t)
  • Accurate and fast (5µs) short-circuit protection
  • Fast transition (5µs) from low power mode to active mode using adjustable load wakeup threshold or LPM trigger with WAKE indication
  • Accurate analog bi-directional current monitor output (IMON, I_DIR): ±2% at 30mV VSNS
  • NTC based overtemperature sensing (TMP) and monitoring output (ITMPO)
  • Fault indication (FLT) during short circuit fault, I2t, charge pump UVLO, overtemperature
  • TPS12120-Q1 (I2t enabled), TPS12121-Q1 (I2t disabled)
  • Accurate (±2%) and adjustable undervoltage lockout (UVLO)

TPS1212-Q1 is a family of low IQ smart high side drivers with protection and diagnostics. With wide operating voltage range of 3.5V to 73V, 74V absmax the device is suitable for 12V, 24V, and 48V automotive system designs.

The devices have two integrated gate drives with 0.5A/2A (GATE) and 100µA/0.39A (G). With LPM low, the low power path is kept ON and the main FETs are turned OFF with IQ of 20µA (typ). The auto load wakeup threshold is adjusted using RBYPASS resistor placed across DRN and CS2–. IQ reduces to 1µA (typ) with EN/UVLO low.

The device has accurate bi-directional current sensing (±2%) output (IMON) with adjustable I2t based overcurrent and short circuit protection using an external RSNS resistor and FLT indication. Auto-retry and latch-off fault behavior can be configured. The device also has NTC based temperature sensing (TMP) and monitoring output (ITMPO) output for overtemperature detection of external FETs.

The TPS1212-Q1 is available in 23-pin VQFN package.

TPS1212-Q1 is a family of low IQ smart high side drivers with protection and diagnostics. With wide operating voltage range of 3.5V to 73V, 74V absmax the device is suitable for 12V, 24V, and 48V automotive system designs.

The devices have two integrated gate drives with 0.5A/2A (GATE) and 100µA/0.39A (G). With LPM low, the low power path is kept ON and the main FETs are turned OFF with IQ of 20µA (typ). The auto load wakeup threshold is adjusted using RBYPASS resistor placed across DRN and CS2–. IQ reduces to 1µA (typ) with EN/UVLO low.

The device has accurate bi-directional current sensing (±2%) output (IMON) with adjustable I2t based overcurrent and short circuit protection using an external RSNS resistor and FLT indication. Auto-retry and latch-off fault behavior can be configured. The device also has NTC based temperature sensing (TMP) and monitoring output (ITMPO) output for overtemperature detection of external FETs.

The TPS1212-Q1 is available in 23-pin VQFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS1212-Q1 Low IQ Automotive High-Side Switch Controller With Bi-directional IMON, Low Power Mode, Load Wakeup, I2t, and Diagnostics datasheet PDF | HTML Apr 14, 2025
Application note Basics of High-Side Switches and Controllers PDF | HTML Mar 31, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS4812Q1EVM — TPS48120QRGERQ1 evaluation module for smart high-side controller

The TPS4812Q1EVM allows reference circuit evaluation of TI's TPS4812-Q1 smart high-side driver. The TPS4812-Q1 is a 3.5V to 95V smart high-side controller and has two strong 2A gate drivers with separate control inputs allowing multiple configurations including a low power path mode, with auto load (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

TPS4812-Q1-CALC — TPS4812-Q1 design calculator

The design calculator allows customer to size the external peripheral components while designing with TPS4812-Q1, TPS1212-Q1, or TPS1214-Q1 controllers.
Supported products & hardware
Reference design

PMP41150 — 1000W, 48V switched capacitor converter reference design

This reference design utilizes an inductor-less switch capacitor convert topology for both high-power- density and a compact power stage (70mm × 55mm × 2.85mm). A simple control scheme utilizing a TLC555- Q1 timer enables a fixed conversion ratio output with either 4:1 or 3:1 conversion ratio and (...)

Supported products & hardware
Reference design

TIDA-020094 — 48V zone reference design

This reference design demonstrates trends in advanced automotive 48V low voltage rail architectures. The design includes the 48V backbone architecture and 48V to 12V power conversion. The reference design highlights 48V load drivers across key products. These products include high side switches (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 23 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos