Home Interface USB ICs USB port protection ICs
NEW

TPD4S201

ACTIVE

USB Type-C™ 20V port protector with short-to-VBUS overvoltage and IEC ESD protection

Product details

Interface type USB Type-C Number of switches 4 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS, Short-to-battery protection Rating Catalog Bi-/uni-directional Unidirectional Operating temperature range (°C) -40 to 105
Interface type USB Type-C Number of switches 4 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS, Short-to-battery protection Rating Catalog Bi-/uni-directional Unidirectional Operating temperature range (°C) -40 to 105
WQFN (RUK) 20 9 mm² 3 x 3
  • 4-channels of short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2): 28VDC tolerant
  • 4-channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
  • CC1 and CC2 overvoltage protection FETs for passing VCONN power
  • ± 35V surge protection on CC pins
  • ± 35V surge protection on SBU pins
  • CC dead battery resistors integrated for handling dead battery use case
  • 4-channels of short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2): 28VDC tolerant
  • 4-channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
  • CC1 and CC2 overvoltage protection FETs for passing VCONN power
  • ± 35V surge protection on CC pins
  • ± 35V surge protection on SBU pins
  • CC dead battery resistors integrated for handling dead battery use case

The TPD4S201 is a single-chip USB Type-C port protection device that provides 28V short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. Another concern for USB Type-C is that mechanical twisting and sliding of the connector shorting pins due to the close proximity they have in this small connector. This mechanical twisting nad sliding of the connector causes 28V VBUS to be shorted to the CC and SBU pins. Due to the proximity of the pins in the Type-C connector, there is a heightened concern of a short to the CC, SBU or USB2 pin to the the 28V VBUS pin caused by debris and moisure.

These non-ideal equipments and mechanical events make it necessary for the CC and other pins to be 28V tolerant, even though the pins only operate at 5V or lower. The TPD4S201 enables the CC and SBU or USB2 pins to be 28V tolerant without interfering with normal operation by providing overvoltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. For systems not using alternate modes with SBU communication, the SBU pins of the TPD4S201 are available for to protect the USB2 data lines instead. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S201 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.

The TPD4S201 is a single-chip USB Type-C port protection device that provides 28V short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. Another concern for USB Type-C is that mechanical twisting and sliding of the connector shorting pins due to the close proximity they have in this small connector. This mechanical twisting nad sliding of the connector causes 28V VBUS to be shorted to the CC and SBU pins. Due to the proximity of the pins in the Type-C connector, there is a heightened concern of a short to the CC, SBU or USB2 pin to the the 28V VBUS pin caused by debris and moisure.

These non-ideal equipments and mechanical events make it necessary for the CC and other pins to be 28V tolerant, even though the pins only operate at 5V or lower. The TPD4S201 enables the CC and SBU or USB2 pins to be 28V tolerant without interfering with normal operation by providing overvoltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. For systems not using alternate modes with SBU communication, the SBU pins of the TPD4S201 are available for to protect the USB2 data lines instead. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S201 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPD4S201 USB Type-C 20V SPR Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection datasheet PDF | HTML 10 Jul 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25751EVM — TPS25751 evaluation module

The TPS25751EVM supports single-port USB Type-C® and Power Delivery (PD) applications. It allows the user to develop various power profiles and debug existing systems.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos