NEW

MSPM33C321A-Q1

PREVIEW

MSPM33C321A-Q1

PREVIEW

Product details

CPU Arm® Cortex®-M33 Frequency (MHz) 160 Flash memory (kByte) 1024 RAM (kByte) 256 ADC type 2 12-bit SAR Features AEC Q100, AES encryption, CAN FD, Comparator, DAC, DMA, RTC UART 8 CAN (#) 2 (CAN-FD) Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection Number of ADC channels 21, 26, 35, 36 SPI 5 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN-FD, I2C, LIN, QSPI, SPI, UART Operating system BareMetal (No OS), FreeRTOS, Zephyr RTOS Hardware accelerators Arm TrustZone, Floating point unit Nonvolatile memory (kByte) 1024 Number of GPIOs 41, 57, 73, 93 Number of I2Cs 9
CPU Arm® Cortex®-M33 Frequency (MHz) 160 Flash memory (kByte) 1024 RAM (kByte) 256 ADC type 2 12-bit SAR Features AEC Q100, AES encryption, CAN FD, Comparator, DAC, DMA, RTC UART 8 CAN (#) 2 (CAN-FD) Security Cryptographic acceleration, Hardware-enforced isolation, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection Number of ADC channels 21, 26, 35, 36 SPI 5 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN-FD, I2C, LIN, QSPI, SPI, UART Operating system BareMetal (No OS), FreeRTOS, Zephyr RTOS Hardware accelerators Arm TrustZone, Floating point unit Nonvolatile memory (kByte) 1024 Number of GPIOs 41, 57, 73, 93 Number of I2Cs 9
VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) LQFP (PZ) 100 256 mm² (16 mm × 16 mm) LQFP (PM) 64 144 mm² (12 mm × 12 mm) LQFP (PN) 80 196 mm² (14 mm × 14 mm)
  • Qualified for automotive applications
  • Core
    • 160MHz Arm 32-bit Cortex-M33 CPU with TrustZone, FPU, and DSP extensions
    • 4kB instruction cache for 0 wait-state execution
    • Developed for functional safety applications up to ASIL-B
    • Documentation available to aid ISO 26262 system design
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.71V to 3.6V
  • Memories
    • Up to 1MB of flash memory with error correction code (ECC)
      • Dual-bank with address swap
    • 256kB of SRAM with ECC
    • EEPROM operations using 32kB high-endurance data flash
  • Security
    • Immutable Root of Trust (RoT) in ROM, supports secure firmware installation, boot and key provisioning
    • Global Security Controller (GSC) with dynamic access controls for flash, SRAM, and peripherals
    • AES256 hardware accelerator with GCM
    • SHA256 hardware accelerator with HMAC
    • Public Key Accelerator (PKA)
    • 32-bit true random number generator (TRNG)
  • High-performance analog peripherals
    • Two high-speed 9.4-Msps 12bit analog-to-digital converters (ADCs) with up to 36 external channels
    • Two high-speed/low-power comparators (COMP)
    • Two externally available 8-bit DACs
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Integrated temperature & supply monitor
  • Optimized low-power modes
    • RUN: 207µA/MHz (CoreMark)
    • SLEEP: 3.3mA at 32MHz
    • STOP: 143µA at 4MHz
    • STANDBY: 16µA with CPU execution resume and 64kB SRAM retention
    • SHUTDOWN: <100nA with IO wake-up capability
  • Optimized digital peripherals
    • Two DMA controllers with 16 total channels
    • Nine timers support up to 30 PWM channels
      • Two 16-bit advanced timers with deadband, fault handling, and complementary pair
      • Four 16-bit general-purpose timers
      • One 32-bit general-purpose timer
      • Two 16-bit general-purpose timer supporting quadrature encoder interface
    • One window-watchdog timer
    • CRC16/32 module
  • Enhanced communication interfaces
    • Quad SPI (QSPI) for external memory up to 20Mbytes/s
    • Two Controller Area Network (CAN) interfaces support CAN 2.0A/B and CAN-FD
    • Three configurable serial interfaces supporting UART (LIN) or I2C (SMBus/PMBus)
    • Four configurable serial interfaces supporting UART, I2C, or SPI
    • Two dedicated I2C interfaces support up to FM+ (1Mbit/s), SMBus/PMBus
    • One dedicated SPI interface
    • One dedicated UART interface supporting LIN, IrDA, DALI, Smart Card, Manchester
    • Two digital audio interfaces support full duplex I2S and TDM (16-slots)
  • VBAT island (auxiliary supply)
    • Independent supply with dedicated VBAT pin
    • Real-time clock (RTC)
    • Three tamper detection IO with timestamp
    • Independent watchdog timer (IWDT)
    • 32B backup memory
  • Clock system
    • Internal 32MHz oscillator (SYSOSC)
    • Phase-locked loop (PLL)
    • Internal 32kHz oscillator (LFOSC)
    • External 4 to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External clock input
  • Flexible I/O features
    • Up to 93 GPIOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 100-pin LQFP (0.5mm pitch)
    • 80-pin LQFP (0.5mm pitch)
    • 64-pin LQFP (0.5mm pitch)
    • 48-pin VQFN (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM33C321A: 1MB flash, 256KB SRAM
    • MSPM33C3219: 512KB flash, 256KB SRAM
  • Development kits and software (also see Tools and Software)
    • LaunchPad EVM LP-MSPM33C321A
    • MSP Software Development Kit (SDK)
  • Automotive qualification
    • AEC-Q100 Grade 1 (-40°C to 125°C)
    • Planned for ISO21434 certification
  • Qualified for automotive applications
  • Core
    • 160MHz Arm 32-bit Cortex-M33 CPU with TrustZone, FPU, and DSP extensions
    • 4kB instruction cache for 0 wait-state execution
    • Developed for functional safety applications up to ASIL-B
    • Documentation available to aid ISO 26262 system design
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.71V to 3.6V
  • Memories
    • Up to 1MB of flash memory with error correction code (ECC)
      • Dual-bank with address swap
    • 256kB of SRAM with ECC
    • EEPROM operations using 32kB high-endurance data flash
  • Security
    • Immutable Root of Trust (RoT) in ROM, supports secure firmware installation, boot and key provisioning
    • Global Security Controller (GSC) with dynamic access controls for flash, SRAM, and peripherals
    • AES256 hardware accelerator with GCM
    • SHA256 hardware accelerator with HMAC
    • Public Key Accelerator (PKA)
    • 32-bit true random number generator (TRNG)
  • High-performance analog peripherals
    • Two high-speed 9.4-Msps 12bit analog-to-digital converters (ADCs) with up to 36 external channels
    • Two high-speed/low-power comparators (COMP)
    • Two externally available 8-bit DACs
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Integrated temperature & supply monitor
  • Optimized low-power modes
    • RUN: 207µA/MHz (CoreMark)
    • SLEEP: 3.3mA at 32MHz
    • STOP: 143µA at 4MHz
    • STANDBY: 16µA with CPU execution resume and 64kB SRAM retention
    • SHUTDOWN: <100nA with IO wake-up capability
  • Optimized digital peripherals
    • Two DMA controllers with 16 total channels
    • Nine timers support up to 30 PWM channels
      • Two 16-bit advanced timers with deadband, fault handling, and complementary pair
      • Four 16-bit general-purpose timers
      • One 32-bit general-purpose timer
      • Two 16-bit general-purpose timer supporting quadrature encoder interface
    • One window-watchdog timer
    • CRC16/32 module
  • Enhanced communication interfaces
    • Quad SPI (QSPI) for external memory up to 20Mbytes/s
    • Two Controller Area Network (CAN) interfaces support CAN 2.0A/B and CAN-FD
    • Three configurable serial interfaces supporting UART (LIN) or I2C (SMBus/PMBus)
    • Four configurable serial interfaces supporting UART, I2C, or SPI
    • Two dedicated I2C interfaces support up to FM+ (1Mbit/s), SMBus/PMBus
    • One dedicated SPI interface
    • One dedicated UART interface supporting LIN, IrDA, DALI, Smart Card, Manchester
    • Two digital audio interfaces support full duplex I2S and TDM (16-slots)
  • VBAT island (auxiliary supply)
    • Independent supply with dedicated VBAT pin
    • Real-time clock (RTC)
    • Three tamper detection IO with timestamp
    • Independent watchdog timer (IWDT)
    • 32B backup memory
  • Clock system
    • Internal 32MHz oscillator (SYSOSC)
    • Phase-locked loop (PLL)
    • Internal 32kHz oscillator (LFOSC)
    • External 4 to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)
    • External clock input
  • Flexible I/O features
    • Up to 93 GPIOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 100-pin LQFP (0.5mm pitch)
    • 80-pin LQFP (0.5mm pitch)
    • 64-pin LQFP (0.5mm pitch)
    • 48-pin VQFN (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM33C321A: 1MB flash, 256KB SRAM
    • MSPM33C3219: 512KB flash, 256KB SRAM
  • Development kits and software (also see Tools and Software)
    • LaunchPad EVM LP-MSPM33C321A
    • MSP Software Development Kit (SDK)
  • Automotive qualification
    • AEC-Q100 Grade 1 (-40°C to 125°C)
    • Planned for ISO21434 certification

MSPM33C32xx microcontrollers (MCUs) are part of the MSP general purpose 32-bit MCU family operating at up to 160MHz based on the Arm Cortex-M33 32-bit core with Arm TrustZone technology, DSP, and FPU. This family of MCUs features flexible communication interfaces, high-performance analog, and security accelerators. The extended temperature range and wide supply voltage range make this family of MCUs suitable for a variety of industrial, enterprise, and personal electronics applications.

MSPM33C32xx MCUs provide up to 1MB of embedded flash program memory and 256kB SRAM. An additional high-endurance 32kB flash data bank is provided for application data storage. All memories feature built-in error correction code (ECC) across the entire memory range to ensure robust operation across their entire lifetime.

MSPM33C32xx MCUs offer many different types of digital communication interfaces including CAN, I2S/TDM, Quad SPI (QSPI), UART, I2C, and SPI. Configurable serial interfaces can be dynamically assigned in software as UART, I2C and optionally SPI. Flexibility in configuration and pinout gives system designers a simple path to support challenging requirements.

MSPM33C32xx MCUs also feature high performance integrated analog peripherals such as two 12-bit 9.4Msps simultaneous sampling ADC and two high-speed low-power comparators. Comparators can be used internally for fault detection with advanced timers or externally as low-power voltage monitors.

MSPM33C32xx MCUs contain a robust collection of security features. TrustZone technology and the Global Security Controller (GSC) provide a complete feature set to build secure applications. These devices also feature an immutable root of trust (RoT) which provides secure boot, install and key provisioning out of the box. MSPM33C32xx also includes hardware acceleration for AES, SHA and Public Key algorithms (RSA and ECC). These devices provide an efficient Post Quantum Cryptography (PQC) software library support.

MSPM33C series of devices is pin-to-pin compatible with other MSPM33C devices in the same package. MSPM33C series is also highly pin-to-pin compatible with MSPM0 devices. In scenarios where there are differences between MSPM33C and MSPM0 devices users can use TI System Configurator or the migration guide to understand how to navigate minor incompatibilities.

MSPM33C family of MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM33C MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

MSPM33C32xx microcontrollers (MCUs) are part of the MSP general purpose 32-bit MCU family operating at up to 160MHz based on the Arm Cortex-M33 32-bit core with Arm TrustZone technology, DSP, and FPU. This family of MCUs features flexible communication interfaces, high-performance analog, and security accelerators. The extended temperature range and wide supply voltage range make this family of MCUs suitable for a variety of industrial, enterprise, and personal electronics applications.

MSPM33C32xx MCUs provide up to 1MB of embedded flash program memory and 256kB SRAM. An additional high-endurance 32kB flash data bank is provided for application data storage. All memories feature built-in error correction code (ECC) across the entire memory range to ensure robust operation across their entire lifetime.

MSPM33C32xx MCUs offer many different types of digital communication interfaces including CAN, I2S/TDM, Quad SPI (QSPI), UART, I2C, and SPI. Configurable serial interfaces can be dynamically assigned in software as UART, I2C and optionally SPI. Flexibility in configuration and pinout gives system designers a simple path to support challenging requirements.

MSPM33C32xx MCUs also feature high performance integrated analog peripherals such as two 12-bit 9.4Msps simultaneous sampling ADC and two high-speed low-power comparators. Comparators can be used internally for fault detection with advanced timers or externally as low-power voltage monitors.

MSPM33C32xx MCUs contain a robust collection of security features. TrustZone technology and the Global Security Controller (GSC) provide a complete feature set to build secure applications. These devices also feature an immutable root of trust (RoT) which provides secure boot, install and key provisioning out of the box. MSPM33C32xx also includes hardware acceleration for AES, SHA and Public Key algorithms (RSA and ECC). These devices provide an efficient Post Quantum Cryptography (PQC) software library support.

MSPM33C series of devices is pin-to-pin compatible with other MSPM33C devices in the same package. MSPM33C series is also highly pin-to-pin compatible with MSPM0 devices. In scenarios where there are differences between MSPM33C and MSPM0 devices users can use TI System Configurator or the migration guide to understand how to navigate minor incompatibilities.

MSPM33C family of MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM33C MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet MSPM33C321x-Q1 Automotive Mixed-Signal Microcontrollers datasheet PDF | HTML Mar 12, 2026
* User guide MSPM33 C3-Series 160MHz Microcontrollers Technical Reference Manual (Rev. A) PDF | HTML Jun 16, 2026
* Errata MSPM33C32xx Mixed Signal Microcontrollers Errata (Rev. C) PDF | HTML Sep 16, 2026
White paper MCAL and AUTOSAR for MSP Microcontrollers PDF | HTML Sep 9, 2026
Application note Motor Control Applications using M33C321A PDF | HTML Aug 17, 2026
White paper MSPM33C32 MCU Advantages in Automotive BEL Application PDF | HTML Aug 17, 2026
White paper Advance Your Automotive Design With the MSPM33C321A-Q1 Device PDF | HTML Mar 10, 2026
User guide MSPM33C Security User Guide PDF | HTML Dec 11, 2025
Application note Migration Guide between MSPM0Gx5x9 and MSPM33C32xx PDF | HTML Dec 11, 2025
Application note LVGL Use On MSPM33C PDF | HTML Dec 9, 2025
User guide MSPM33 Bootloader User's Guide PDF | HTML Dec 9, 2025
Application note MSPM33 C-Series MCUs Hardware Development Guide PDF | HTML Dec 8, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM33C321A — MSPM33C321A LaunchPad™ development kit

The MSPM33C321A LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM33C321A microcontroller (MCU). The LaunchPad kit contains everything needed to start development on the MSPM33C321x microcontroller platform, including an onboard debug probe for programming, (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSPM33-SDK — MSPM33 Software Development Kit (SDK)

The MSPM33 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM33 MCU platform under a single software package.
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development ecosystem and is an integrated development environment for TI's microcontrollers, processors, wireless connectivity devices, and radar sensors. CCStudio IDE is available as desktop or cloud-based applications. The cloud version (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU — Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian
LQFP (PZ) 100 Ultra Librarian
LQFP (PM) 64 Ultra Librarian
LQFP (PN) 80 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos