Home Design & development Partner directory
Shenzhen Shengrun Technology Co., Ltd.

Shenzhen Shengrun Technology Co., Ltd.

Supports wireless, digital key, PCS, EMS, hardware, software, firmware, design tools and simulation

Shenzhen Shengrun Technology Co., Ltd. (Brand TTC), is a national high-tech enterprise dedicated to R&D and production of short-range wireless communication products. The R&D center is located in Shenzhen, China. They provide customers with RF core device and system integration development, technical support and overall solutions.

TTC is a professional technology and product service partner of Texas Instruments in the Asia-Pacific region. They have over 60 patents for inventions and utility models. The products have passed BQB, FCC, RED, IC, SRRC, ROHS, REACH certifications. TTC continues to implement the ISO9001:2015, IATF16949 quality management system. 

Having years of profound experience in the field of wireless communication technology and applications, TTC focuses in BLE, NFC, Zigbee and UWB product protocol stack applications, system compatibility, multi-device interconnection, comprehensive role applications and hybrid positioning algorithms. Their products exhibit technical characteristics of low power consumption, long standby time, long range, high security, excellent stability and good consistency. They serve thousands of global customers and provide digital key systems compliant with CCC3.0, ICCE industry alliance standards for well-known automobile brands and supplies various auto-grade wireless communication products.

Automotive wireless connectivity products
CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU CC2662R-Q1 Automotive qualified SimpleLink™ wireless MCU for use in wireless battery management systems CC2745P10-Q1 Automotive SimpleLink™ Bluetooth® 6.0 LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm CC2745R10-Q1 Automotive SimpleLink™ Bluetooth® 6.0 LE wireless MCU with 1MB flash, HSM, APU, CAN-FD

 

Low-power 2.4-GHz products
CC2340R2 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 256kB flash CC2340R5 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier

 

Wi-Fi products
CC3300 SimpleLink™ Wi-Fi 6 companion IC CC3301 SimpleLink™ 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
Contact
Resources offered
  • Daughter card
  • Development kit
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • Unit 505,Block c,First Building,Smart Park,No.76 Baohe Road,Longgang District, Shenzhen
  • Shenzhen, Guangdong, 518116
  • China

Resources

Daughter card

TTC-3P-CC2340-BEACON — TTC HY-234014P Beacon support Ibacon and Custom Broadcast Protocols

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning (...)

Daughter card

TTC-3P-CC2642R-BLE-MODULE — TTC HY-42R101 BLE module support UART communication and 31 GPIOs

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning (...)

Daughter card

TTC-3P-CC3300-WIFI-MODULE — TTC HY-330001 WIFI 6 module support any processor or MCU host capable of running a TCP/IP stack

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning (...)

Daughter card

TTC-3P-CHANNEL-SOUNDING — TTC HY-27P101PC support Channel Sounding positioning solution

TTC is the first to achieve mass production of automotive digital key products. and maintains project cooperation with major automotive OEMs. 
HY-27P101PC and HY-27P103WC are Bluetooth low energy(5.3 and later)  module for AEC-Q100 qualified automotive applications. Support Bluetooth Channel (...)

Daughter card

TTC-3P-HY330101 — TTC Wi-Fi® module for CC3301 SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC

The HY-330101 module is based on TI CC3301 as the core design of a Wi-Fi® + Bluetooth® 2-in-1 wireless module. Wi-Fi supports IEEE 802.11b/n/ax MAC, baseband and RF transceivers, 2.4GHz, 20MHz, single-space streaming, hardware-based encryption and decryption, supports WPA2 and WPA3, supports 4-bit (...)
Daughter card

TTC-3P-WBMS-MODULE — TTC HY-26R101CC module support SimpleLink™ WBMS

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning (...)

Development kit

TTC-3P-AUTO-MODULES — TTC automotive Bluetooth® Low Energy modules

HY-42Q101 Bluetooth Low Energy single mode module is for AEC-Q100 qualified automotive applications, automotive device specification temperature Grade 2: (–40°C to +105°C).

HY-42Q101 is a single mode device, targeted for low-power energy sensors and accessories.

HY-42Q101 offers all Bluetooth Low (...)

Development kit

TTC-3P-AUTO-PEPS-SYSTEM — TTC PEPS system based on CC2642xx & CC2340R5xx

System working voltage: 9~16V
Rated voltage: 14V
CLTC energy consumption ≤140mA
System quiescent current: ≤1mA (Bluetooth communication function is turned off) ≤10mA (Bluetooth communication function is turned on)
Working temperature: -40℃~125℃
Service life: 10 years

  • Centered on the vehicle, the (...)
Development kit

TTC-3P-BLUETOOTH-MODULES — TTC Bluetooth® Low Energy modules

HY-23400XP integrates all features required for a Bluetooth Low Energy aplication, which is a highly-integrated Bluetooth 5.3 module targeted for low-power smart devices and loT applications.

HY-234001P also provides 10 programmable GPIOs for low-power product applications and provides selection of (...)

Development kit

TTC-3P-SUB-1GHZ-MODULES — TTC  SUB-1GHZ Module Solutions Based on  CC1310F128x  &CC1312Rx& CC1352P7x

Support IEEE 802.15.4g, g, IP-Enabled Smart Objects (6LoWPAN), Wireless M-Bus, KNX Systems, Wi-SUN™, and Proprietary Systems. Supports over-the-air upgrade (OTA) and long distance communication. 315-, 433-, 470-, 500-, 779-, 868-, 915-,920-MHz ISM and SRD Systems.,

CC1312R device is a multiprotocol (...)

Development kit

TTC-3P-ZIGBEE-MODULES — TTC Zigbee modules

HY-52PX01 PC is developed based on SimpleLink™ CC2652P. It is a multi-protocol 2.4-GHz wireless microcontroller (MCU) that supports Thread, Zigbee®, Bluetooth® 5.2 Low Energy, IEEE 802.15.4, and smart objects that support IPv6 (6LoWPAN) , proprietary systems, including TI 15.4-Stack (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.