TTC-3P-BLUETOOTH-MODULES
Overview
HY-23400XP integrates all features required for a Bluetooth Low Energy aplication, which is a highly-integrated Bluetooth 5.3 module targeted for low-power smart devices and loT applications.
HY-234001P also provides 10 programmable GPIOs for low-power product applications and provides selection of PCB antennas.
HY-23400XP offers all Bluetooth Low Energy features: radio, stack, profiles and application space for customer applications. The module also provides flexible hardware interfaces to connect sensors.
HY-23400XP can be powered directly with a standard 3-V coin cell battery or pair of AAA batteries. In lowest power shutdown, mode it consumes only 0.15-µA and will wake up in few microseconds.
HY-234001P has a transmission distance of 80 meters or more. (At face-to-face, free space, 1.2 meters high from ground for testing).
Features
- 2.4 GHz MCU, Low Energy, Bluetooth® 5.3 module, Supports over-the-air upgrade (OTA)
- Application area:
- Building automation
- Asset tracking
- Medical
- Retail EPOS
- ESL
- Personal electronics
- Digital key system
- Development Kit (SDK)
- Wireless protocol support
- Bluetooth® 5.3 Low Energy
- Zigbee® 1
- SimpleLink™ TI 15.4-stack 1
- Proprietary systems
Order & start development
HY-234001XC — Bluetooth Low Energy 5.3 module
HY-234001XC — Bluetooth Low Energy 5.3 module
HY-234002XC — Bluetooth Low Energy 5.3 module
HY-234002XC — Bluetooth Low Energy 5.3 module
HY-234004XC — Bluetooth Low Energy 5.3 module
HY-234004XC — Bluetooth Low Energy 5.3 module
HY-234005xC — Bluetooth Low Energy 5.3 module
HY-234005xC — Bluetooth Low Energy 5.3 module
HY-234006XC — Bluetooth Low Energy 5.3 module
HY-234006XC — Bluetooth Low Energy 5.3 module
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.