TTC-3P-BLE-SIP-MODULE

TTC SR-2340190I1N ultra-small SiP module

Overview

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning algorithms. 

SR-2340190I1N SiP solution integrates all features required for a Bluetooth Low Energy aplication, which is a highly-integrated Bluetooth 5.3 module targeted for low-power smart devices and loT applications.

SR-2340190I1N have 26GPIO. The volume is only 12% of the original module solution.

  • Smaller Size:  5.0 x 5.0 x 0.75mm
  • Operating temperature: -40℃~85℃
  • Higher sensitivity
  • Localization of Origin

Features
  • Powerful 48MHz Arm® Cortex®M0+ processor, 512KB flash, 12KB ROM
  • Supports over-the-air upgrade (OTA)
Low-power 2.4-GHz products
CC2340R5 Bluetooth, Zigbee and Thread wireless MCU with ultra-low standby current, 512kB flash and +8dBm
Download View video with transcript Video
Photos courtesy of Shenzhen Shengrun Technology Co., Ltd.

Order & start development

Daughter card

SR-2340190I1N — CC2340 SiP Module

Supported products & hardware

SR-2340190I1N CC2340 SiP Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.