TTC-3P-HY330101

TTC Wi-Fi® module for CC3301 SimpleLink™ Wi-Fi 6 and Bluetooth® Low Energy companion IC

Overview

The HY-330101 module is based on TI CC3301 as the core design of a Wi-Fi® + Bluetooth® 2-in-1 wireless module. Wi-Fi supports IEEE 802.11b/n/ax MAC, baseband and RF transceivers, 2.4GHz, 20MHz, single-space streaming, hardware-based encryption and decryption, supports WPA2 and WPA3, supports 4-bit SDIO host interface, and application throughput up to 50Mbps. Bluetooth supports low power Bluetooth 5.4, LE coded PHY (long distance), LE 2M PHY (high speed) and broadcast extension, and host controller interface (HCI) transmission using UART interface. The module is packaged with a 44PIN stamp hole. The size is 12*12*2.5mm including shielding cover.

Features
  • 2.4GHz Wi-Fi 6 (802.11ax) and Bluetooth Low Energy 5.4 matching ICs
  • A companion IC for any processor or MCU host capable of running the TCP/IP stack
  • Integrated 2.4GHz PA for complete wireless solutions with output power up to +20dBm
  • Operating temperature of -40°C to +105°C
  • Application throughput up to 50Mbps
  • Enhanced security (security host interface, firmware authentication, antirollback protection)
  • Multirole support to connect Wi-Fi devices on different RF channels
  • Power management (VIO: 1.8V, VBAT: 3.0V to 3.6V)
Wi-Fi products
CC3301 SimpleLink™ 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC
Download View video with transcript Video

Order & start development

Daughter card

HY-330101 — Wi-Fi 6 & BLE 5.4 dual mode IoT communication module

Supported products & hardware

HY-330101 Wi-Fi 6 & BLE 5.4 dual mode IoT communication module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.