TTC-3P-CC2642R-BLE-MODULE
TTC HY-42R101 BLE module support UART communication and 31 GPIOs
TTC-3P-CC2642R-BLE-MODULE
Overview
TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning algorithms.
HY-42R101CC and HY-42R101WC are Bluetooth low energy 5.2 module based TI CC2642R chipset with rich peripherals. Both have PIN-PIN design with CC2642-Q1 module.
The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, asset tracking, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets, and applications where industrial performance is required.
Features
- Support for Bluetooth ® 5.2 features: LE Coded PHYs (Long Range), LE 2 Mbit PHY (High Speed).
- Advertising Extensions, Multiple Advertisement Sets, CSA#2, Diirection Finding, as well as backwards compatibility and support for key features from the Bluetooth ® 4.2 and earlier Low Energy specifications.
- Fully-qualified Bluetooth ® 5.2 software protocol stack included with the SimpleLink™LOWPOWER F2 Software Development Kit (SDK).
- Longer battery life wireless applications with low standby current of 0.94 µA with full RAM retention.
- Industrial temperature ready with lowest standby current of 11 µA at 105°C.
Low-power 2.4-GHz products
Order & start development
HY-42R101CC — Bluetooth low energy BLE5.0 consumption vehicle grade module
HY-42R101CC — Bluetooth low energy BLE5.0 consumption vehicle grade module
HY-42R101WC — Bluetooth Low Energy 5.0 Module IPEX Antenna
HY-42R101WC — Bluetooth Low Energy 5.0 Module IPEX Antenna
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.