TTC-3P-CHANNEL-SOUNDING
Overview
TTC is the first to achieve mass production of automotive digital key products. and maintains project cooperation with major automotive OEMs.
HY-27P101PC and HY-27P103WC are Bluetooth low energy(5.3 and later) module for AEC-Q100 qualified automotive applications. Support Bluetooth Channel Sounding (High Accuracy Distance Measurement). Automotive device specification temperature Grade 2: ( –40°C to +105°C).
These devices optimized for low-power wireless communication in applications such as car access including passive entry passive start (PEPS), phone as a key (PaaK) and remote keyless entry (RKE).
Features
- Bluetooth 5.3 & upcoming Bluetooth 6.0 support.
- Support for Bluetooth Channel Sounding technology and VCE post processing accelerator.
- VCE accelerator for efficient, low-energy algorithm execution.
- Advanced security enablers with ARM Cortex M33 TrustZone-M based trusted execution environment support, isolated HSM environment supporting accelerated cryptographic and random number generation operations, secure boot and firmware updates.
Automotive wireless connectivity products
Order & start development
HY-27P101-PC — Bluetooth LE 5.3 & 6.0 automotive module supporting channel sounding
HY-27P101-PC — Bluetooth LE 5.3 & 6.0 automotive module supporting channel sounding
HY-27P103-WC — Bluetooth LE 5.3 & 6.0 automotive module supporting channel sounding
HY-27P103-WC — Bluetooth LE 5.3 & 6.0 automotive module supporting channel sounding
SR-2745020C1Q — Automotive module
SR-2745020C1Q — Automotive module
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.