TTC-3P-SUB-1GHZ-MODULES
TTC SUB-1GHZ Module Solutions Based on CC1310F128x &CC1312Rx& CC1352P7x
TTC-3P-SUB-1GHZ-MODULES
Overview
Support IEEE 802.15.4g, g, IP-Enabled Smart Objects (6LoWPAN), Wireless M-Bus, KNX Systems, Wi-SUN™, and Proprietary Systems. Supports over-the-air upgrade (OTA) and long distance communication. 315-, 433-, 470-, 500-, 779-, 868-, 915-,920-MHz ISM and SRD Systems.,
CC1312R device is a multiprotocol Sub-1 GHz wireless microcontroller (MCU) supporting IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), MIOTY®, Wi-SUN®, proprietary systems, including the TI 15.4-Stack (Sub-1 GHz). The device is optimized for low-power wireless communication and advanced sensing in building security systems, HVAC, smart meters, medical, wired networking, portable electronics, home theater & entertainment, and connected peripherals markets.
Support 169, 433, 470 to 510, 868, and 902 to 928 MHz ISM and SRD systems.
CC1352P7 device is a multiprotocol and multi-band Sub-1 GHz and 2.4-GHz wireless microcontroller (MCU) supporting Thread, Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), mioty , Wi-SUN , proprietary systems, including the TI 15.4-Stack (Sub-1 GHz and 2.4 GHz), and concurrent multiprotocol through a Dynamic Multiprotocol Manager (DMM) driver. The CC1352P7 is based on an Arm® Cortex® M4F main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.
CC1350 is an innovative dual-band wireless microcontroller that supports the Sub-1 GHz and 2.4 GHz frequency bands and is the world's first such microcontroller. It is equipped with a powerful Arm® Cortex®-M3 processor with an EEMBC CoreMark® score of 142 and an EEMBC ULPBench™ score of 158. The CC1350 features clock speeds up to 48 MHz, 128 KB of system-programmable flash memory and 8 KB of SRAM cache, and 20 KB of low-power SRAM. It supports OTA updates, has an independent low-power sensor controller and rich peripherals such as timers, ADC, UART, SPI, I2C and RTC. The CC1350 is also equipped with an AES-128 security module and true random number generator (TRNG), and supports eight capacitive keys.
The CC430 is a compact, low-power wireless communication system-on-chip (SoC) designed for battery-operated and energy-harvesting devices. It features a 16-bit microcontroller, system clock up to 20MHz, and operates within a voltage range of 2V to 3.6V. Withstandby power consumption as low as 2.0 µA and a fast wake-up time from standby, the CC430 is optimized for energy efficiency.
It includes multiple communication interfaces, a 12-bit ADC, real-time clock, comparator, and options for LCD driving. Security is enhanced with AES encryption and a hardware multiplier. The RF transceiver supports various frequency bands and data rates, while maintaining high sensitivity and receiver selectivity. Compliance with regulatory standards and support for the Wireless M-Bus protocol make the CC430 versatile for applications requiring low-power wireless communication.
Features
- Rich and scalable GPIO: up to 30 , Long distance: 2500M, low power consumption: <1uA, Multiple cost-effective solutions &Multiple antenna modes.
- Rich and scalable GPIO: up to 30 , Long distance: 1000M, low power consumption: <1uA, Multiple cost-effective solutions &Multiple antenna modes .
- Rich and scalable GPIO: up to 26 , Long distance: 1400M, low power consumption: <1uA, Multiple cost-effective solutions &Multiple antenna modes.
- Rich and scalable GPIO: up to 10 , Long distance: 600M, low power consumption: <1uA, Multiple cost-effective solutions &Multiple antenna modes.
- Rich and scalable GPIO: up to 30 , Long distance: 1000M, low power consumption: <1uA, Multiple cost-effective solutions &Multiple antenna modes.
Order & start development
HY-131001IC — SUB 1GHZ Modules
HY-131001IC — SUB 1GHZ Modules
HY-131201IC — SUB 1GHZ Modules
HY-131201IC — SUB 1GHZ Modules
HY-135004IC — HY-135004IC
HY-135004IC — HY-135004IC
HY-1352P7PC — SUB 1GHZ Modules
HY-1352P7PC — SUB 1GHZ Modules
HY-430001IC — SUB 1GHZ Modules
HY-430001IC — SUB 1GHZ Modules
Support & training
Video series
View all videosVideos
Disclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.