TTC-3P-CC3300-WIFI-MODULE

TTC-3P-CC3300-WIFI-MODULE

Order now

Overview

TTC focus on the wireless communication technology and applications for many years, specializing in the application of product protocol stacks such as BLE, WIFI, NFC, Zigbee, Thread, system compatibility, multi-device interconnectivity, comprehensive role applications, and complex positioning algorithms. 
The HY-330001 module is based on TI CC3300 as the core design of a Wi-Fi® 6 wireless module. Wi-Fi supports IEEE 802.11b/g/n/ax MAC, baseband and RF transceivers, 2.4GHz, 20MHz, single-space streaming, hardware-based encryption and decryption, supports WPA2 and WPA3, supports 4-bit SDIO host interface, and application throughput up to 50Mbps. The module is packaged with a 44PIN stamp hole. The size is 12*12*2.5mm including shielding cover.

Features
  • Wi-Fi 6 (802.11ax);
  • Companion IC to any processor or MCU host capable of running a TCP/IP stack;
  • Integrated 2.4 GHz PA for complete wireless solution with up to +20.5 dBm output power;
  • Operating temperature: -40°C to +105°C;
  • Application throughput up to 50 Mbps.
Wi-Fi products
CC3300 — SimpleLink™ Wi-Fi 6 companion IC
Download View video with transcript Video
Photos courtesy of Shenzhen Shengrun Technology Co., Ltd.

Order & start development

Daughter card

HY-330001 — Wifi communication module iot networking module

Supported products & hardware

HY-330001 — Wifi communication module iot networking module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.