BQ34110EVM-796
面向极少放电应用、支持多化学体系 CEDV 算法的 bq34110 电池电量计评估模块
BQ34110EVM-796
概述
该评估模块 (bq34110EVM-796) 是一套完整的 bq34110 宽范围电量计评估系统,当与 EV2400 USB 适配器及可从 TI 官网下载的基于 Windows™ 系统的电脑软件配合使用时,该系统支持多种电池化学体系,包括锂离子电池、磷酸铁锂电池 (LiFePO4)、铅酸电池 (PbA)、镍氢电池 (NiMH) 和镍镉电池 (NiCd)。该电路模块包含一个 bq34110 集成电路 (IC),以及监控和预测单节或多节串联电池组容量所必需的所有其他元件。该电路模块可直接跨接在电池两端。使用 EV2400 接口适配器和软件,可以读取 bq34110 数据寄存器、对用于不同电池组配置的芯片进行编程、记录循环数据以便进一步评估,并对 bq34110 解决方案在不同充放电条件下的整体功能进行评估。
特性
- 带外部学习负载的 bq34110 电量计完整评估系统
- 已组装的电路模块,便于快速设置
- 链接至允许记录数据的软件,以便进行系统分析
电池电量监测
立即订购并开发
BQ34110EVM-796 — bq34110 适用于极少放电型应用的多化合物 CEDV 电池电量监测计评估模块
BQ34110EVM-796 — bq34110 适用于极少放电型应用的多化合物 CEDV 电池电量监测计评估模块
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
评估板
文档
Software manifest
发布信息
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
支持的产品和硬件
产品
电池电量监测
硬件开发
参考设计
评估板
BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products
SDK, API, and Programmer installer
产品
电池电量监测
硬件开发
参考设计
评估板
文档
Quick Tips text document for Command line programmers
Software Manifest
发布信息
Description:
BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. The executables work with a single station but can be extended to multiple stations by using additional software and GUI from MKS Technology Inc. . Support for multiple stations is not included in this software.
There are multiple executables in the download, usually one per family of products. Older products such as BQ20xxx and BQ30xxx are also supported. Examples using the C++ programming language API and Python® programming language are provided for custom development.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Supported operating systems: Windows (32 and 64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Collection of command line executables for Windows
- Small executable size with few dependencies
- Fast programming
- Supports BQFS/DFFS and SREC file formats
- Provides C API for custom code development
- Callable from other programs for automation
- Portable design simplifies deployment
- Separately downloadable support software to enable legacy software like BQEVSW and ADVANCED-BQMTESTER to work with MKST-3P-ALT-EV2300
Getting started:
1. Download the software
2. Run the installer
3. The executables, C API and Python API files can be found in the install location
4. Run the command line executable without arguments to get usage help. Refer to Readme.txt in the install folder for more information and how to get help using the command line.
新增功能
- Added support for BQ78350 and BQ34Z100
BQ-PRODUCTION-HI-CELL-SW — Production software for hi-cell count battery fuel (gas) gauges
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
BQ-PRODUCTION-HI-CELL-SW — Production software for hi-cell count battery fuel (gas) gauges
BQ-PRODUCTION-HI-CELL-SW Windows installer for bq34110
BQ-PRODUCTION-HI-CELL-SW Windows installer for bq34z100
BQ-PRODUCTION-HI-CELL-SW Windows installer for bq78350
产品
电池电量监测
硬件开发
评估板
文档
General notes
发布信息
Overview
bqProduction Hi-cell software offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI Battery management products. This includes features that allow writing a golden image followed by different types of calibration to provide desired levels of accuracy, writing date of manufacture, writing unique serial numbers, and finally validating limits for calibration parameters to spike out any inconsistencies in material. bqProduction Hi-cell software offers three (3) levels of access to allow strict control over the manufacturing process with the assembly line operator only having access to the "Start" button. bqProduction Hi-cell software supports a single station from a single computer and has inbuilt capability to maintain log files for the processed printed circuit boards.
Requires:
Mode of operation dependent: Requires 1mV, 1mA accurate external power supplies able to supply current required for calibration.
Features
- Support for MKST-3P-ALT-EV2300
- Uses industry standard Motorola SREC format golden image programmer
- Calibration and test automation
- Unique serial number assignment/programming
- Supports bq34z100-G1, bq34110, bq78350
MKST-3P-ALT-EV2300 is used as a substitute for EV2300. Separate installers may be provided for each family of products and build numbers may vary by device family.
Limitations: Recommended display resolution is 1920x1080 with maximum 125% scaling. The GUI may not show password fields and/or buttons may be moved out of the visible area when using other display settings.
新增功能
- Uses MKST-3P-ALT-EV2300 instead of EV2300
- Adds support for bq78350 family of gauges
- Separate installers for each family of products
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | bq34110EVM-796 Evaluation Module (Rev. A) | 2018-7-26 | |||
证书 | BQ34110EVM-796 EU Declaration of Conformity (DoC) | 2019-1-2 |