BQ27421EVM-G1B
BQ27421EVM-G1B 系统端电池电量监测计评估模块
BQ27421EVM-G1B
概述
系统端电池电量监测解决方案评估模块
BQ27421EVM-G1B 评估模块是用于 bq27421 的完整评估系统。EVM 包含一个带有集成电流感应电阻器的 bq27421 电路模块。使用此 EVM 需要配备用于电量监测计接口的 EV2300 或 EV2400 PC 接口板(可单独订购)、PC USB 电缆以及基于 Windows™ 的 PC 软件。该电路模块包含一个 bq27421 集成电路,以及监控和预测系统端电量监测解决方案容量所需的其它所有板载组件。该电路模块直接与电池组相连。使用 EV2300 或 EV2400 接口板和软件,用户可以:(1)读取 bq27421 数据寄存器。(2)对芯片组进行编程,以获得不同配置。(3)记录循环数据以便进一步评估。(4) 对 bq27421 解决方案在不同充电和放电条件下的整体功能进行评估。可从德州仪器 (TI) 网站的产品文件夹下载基于 Windows™ 的最新 PC 软件。特性
- 已组装的电路模块,便于快速设置和评估。
- 可用于数据记录和分析的可下载软件。
- 相关术语:
- 电池电量监测集成电路
- 电池电量监测 IC
- 电池电量监测电路
电池电量监测
立即订购并开发
BQ27421EVM-G1B — BQ27421EVM-G1B 系统端电池电量监测计评估模块
BQ27421EVM-G1B — BQ27421EVM-G1B 系统端电池电量监测计评估模块
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
BQEVSW-MKST-UPDATE — Software Update to enable BQEVSW to use MKST-3P-ALT-EV2300
Software installer to enable BQEVSW to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
评估板
文档
Software manifest
发布信息
Description:
BQEVSW-MKST-UPDATE software is a software update for BQEVSW (bq Evaluation Software) and BQEASY (bq EV-Easy) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in software like BQEVSW and BQEASY from/to EV2300 to/from MKST-3P-ALT-EV2300.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300
- Operating system: Windows (32 or 64 bit)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Features:
- Enable use of MKST-3P-ALT-EV2300 in older software like BQEVSW and BQEASY
- Switch back to use of EV2300 in older software like BQEVSW and BQEASY
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQEVSW-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQEVSW, BQEASY or other similar software.
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
支持的产品和硬件
产品
电池电量监测
硬件开发
评估板
BQMTESTER-MKST-UPDATE — Software Update to enable BQMTESTER to use MKST-3P-ALT-EV2300
Software installer to enable BQMTESTER to use MKST-3P-ALT-EV2300
产品
电池电量监测
硬件开发
评估板
文档
Software manifest
发布信息
Description:
BQMTESTER-MKST-UPDATE software is a software update for BQMTESTER(BQMTESTER Multi Channel Test and Program software) and ADVANCED-BQMTESTER(Advanced bqMTester Multi-Station Test and Program Software) to allow it to work with the MKST-3P-ALT-EV2300 MKS Technology alternative for EV2300 communications transceiver. This update installs a program that allows switching the USB transceiver target in BQMTESTER and ADVANCED-BQMTESTER software from/to EV2300 to/from MKST-3P-ALT-EV2300. There are also some changes required on the hardware side as described in the PDF guide in the install folder.
The program requires administrator privileges.
Requirements:
- Hardware: MKST-3P-ALT-EV2300, 3.3V LDO with connectors, BQMTESTER or ADVANCED-BQMTESTER board
- Supported operating systems: Windows (32 or64 bits)
- Software: Microsoft Visual Studio 2010 C++ Runtime redistributable
Getting started:
1. Download the software
2. Run the installer and check the option to create shortcuts
3. Run the program using shortcut named BQMTESTER-MKST-UPDATE from Start menu/Desktop
4. Allow administrator privilege when/if prompted
5. On the GUI window that opens, select the target transceiver to support and follow steps to switch
6. Connect matching transceiver and start BQMTESTER or ADVANCED-BQMTESTER software
Note: BQMTESTER-MKST-UPDATE and BQEVSW-MKST-UPDATE both update the same software components. Switching the USB transceiver using any of these shortcuts will also switch it in the other.
技术文档
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | bq27421EVM Single Cell Impedance Track™ Technology Evaluation Module (Rev. A) | 2016-7-31 | |||
| 证书 | BQ27421EVM-G1B EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 产品概述 | Battery Management Solutions for Wearable and Fitness Devices (Rev. C) | 2014-8-18 |