产品详情

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
  • TI’s Single-Chip Bluetooth Solution With Bluetooth
    Basic Rate (BR), Enhanced Data Rate (EDR), and
    Low Energy (LE) Support; Available in Two
    Variants:
    • Dual-Mode Bluetooth CC2564 Controller
    • Bluetooth CC2560 Controller
  • CC2564 Bluetooth 4.1 Controller Subsystem
    Qualified (QDID 58852); Compliant up to the HCI
    Layer
  • Highly Optimized for Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • Package Footprint: 76 Terminals, 0.6-mm Pitch,
      8-mm x 8-mm mrQFN
  • BR/EDR Features Include:
    • Up to 7 Active Devices
    • Scatternet: Up to 3 Piconets Simultaneously, 1
      as Master and 2 as Slaves
    • Up to 2 SCO Links on the Same Piconet
    • Support for All Voice Air-Coding – Continuously
      Variable Slope Delta (CVSD), A-Law, µ-Law,
      and Transparent (Uncoded)
    • CC2560B/CC2564B Devices Provide an
      Assisted Mode for HFP 1.6 Wideband Speech
      (WBS) Profile or A2DP Profile to Reduce Host
      Processing and Power
    • Support of Multiple Bluetooth Profiles With
      Enhanced QoS
  • LE Features Include:
    • Support of Up to 10 (CC2564B) Connections
    • Multiple Sniff Instances Tightly Coupled to
      Achieve Minimum Power Consumption
    • Independent Buffering for LE Allows Large
      Numbers of Multiple Connections Without
      Affecting BR/EDR Performance.
    • Built-In Coexistence and Prioritization Handling
      for BR/EDR and LE
  • Best-in-Class Bluetooth (RF) Performance
    (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power Up to +10 dBm
    • –95 dbm Typical RX Sensitivity
    • Internal Temperature Detection and
      Compensation to Ensure Minimal Variation in
      RF Performance Over Temperature, No
      External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH)
      Algorithm With Minimum Adaptation Time
    • Provides Longer Range, Including 2x Range
      Over Other LE-Only Solutions
  • Advanced Power Management for Extended
    Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct
      Connection to Battery
    • Low Power Consumption for Active, Standby,
      and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power
      Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum
      Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum
        Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With
        Maximum Rate of 4 Mbps (CC2560B and
        CC2564B Only)
    • Fully Programmable Digital PCM-I2S Codec
      Interface
  • Flexibility for Easy Stack Integration and Validation
    Into Various Microcontrollers, Such as MSP430™
    and ARM® Cortex®-M3 and Cortex®-M4 MCUs
  • CC256x Bluetooth Hardware Evaluation Tool: PC-
    Based Application to Evaluate RF Performance of
    the Device and Configure Service Pack
  • Device Pin-to-Pin Compatible With Previous
    Devices or Modules
  • TI’s Single-Chip Bluetooth Solution With Bluetooth
    Basic Rate (BR), Enhanced Data Rate (EDR), and
    Low Energy (LE) Support; Available in Two
    Variants:
    • Dual-Mode Bluetooth CC2564 Controller
    • Bluetooth CC2560 Controller
  • CC2564 Bluetooth 4.1 Controller Subsystem
    Qualified (QDID 58852); Compliant up to the HCI
    Layer
  • Highly Optimized for Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • Package Footprint: 76 Terminals, 0.6-mm Pitch,
      8-mm x 8-mm mrQFN
  • BR/EDR Features Include:
    • Up to 7 Active Devices
    • Scatternet: Up to 3 Piconets Simultaneously, 1
      as Master and 2 as Slaves
    • Up to 2 SCO Links on the Same Piconet
    • Support for All Voice Air-Coding – Continuously
      Variable Slope Delta (CVSD), A-Law, µ-Law,
      and Transparent (Uncoded)
    • CC2560B/CC2564B Devices Provide an
      Assisted Mode for HFP 1.6 Wideband Speech
      (WBS) Profile or A2DP Profile to Reduce Host
      Processing and Power
    • Support of Multiple Bluetooth Profiles With
      Enhanced QoS
  • LE Features Include:
    • Support of Up to 10 (CC2564B) Connections
    • Multiple Sniff Instances Tightly Coupled to
      Achieve Minimum Power Consumption
    • Independent Buffering for LE Allows Large
      Numbers of Multiple Connections Without
      Affecting BR/EDR Performance.
    • Built-In Coexistence and Prioritization Handling
      for BR/EDR and LE
  • Best-in-Class Bluetooth (RF) Performance
    (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power Up to +10 dBm
    • –95 dbm Typical RX Sensitivity
    • Internal Temperature Detection and
      Compensation to Ensure Minimal Variation in
      RF Performance Over Temperature, No
      External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH)
      Algorithm With Minimum Adaptation Time
    • Provides Longer Range, Including 2x Range
      Over Other LE-Only Solutions
  • Advanced Power Management for Extended
    Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct
      Connection to Battery
    • Low Power Consumption for Active, Standby,
      and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power
      Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum
      Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum
        Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With
        Maximum Rate of 4 Mbps (CC2560B and
        CC2564B Only)
    • Fully Programmable Digital PCM-I2S Codec
      Interface
  • Flexibility for Easy Stack Integration and Validation
    Into Various Microcontrollers, Such as MSP430™
    and ARM® Cortex®-M3 and Cortex®-M4 MCUs
  • CC256x Bluetooth Hardware Evaluation Tool: PC-
    Based Application to Evaluate RF Performance of
    the Device and Configure Service Pack
  • Device Pin-to-Pin Compatible With Previous
    Devices or Modules

The TI CC256x device is a complete Bluetooth BR/EDR/LE HCI solution that reduces design effort and enables fast time to market. Based on TI’s seventh-generation Bluetooth core, the CC256x device provides a product-proven solution that is Bluetooth 4.1 compliant. When coupled with a microcontroller unit (MCU), this HCI device offers best-in-class RF performance with a range of about 2X compared to other Bluetooth LE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

The TI Dual-Mode Bluetooth Stack software is certified and provided royalty free for TI’s MSP430 and ARM Cortex-M3 and Cortex-M4 MCUs. Other MPUs can be supported through TI’s third party. iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Some of the profiles supported include the following:

  • Serial port profile (SPP)
  • Advanced audio distribution profile (A2DP)
  • Audio/video remote control profile (AVRCP)
  • Handsfree profile (HFP)
  • Human interface device (HID)
  • Generic attribute profile (GATT)
  • Several Bluetooth LE profiles and services

In addition to software, this solution consists of multiple reference designs with a low BOM cost, including a new Bluetooth audio sink reference design for customers to create a variety of applications for low-end, low-power audio solutions.

The TI CC256x device is a complete Bluetooth BR/EDR/LE HCI solution that reduces design effort and enables fast time to market. Based on TI’s seventh-generation Bluetooth core, the CC256x device provides a product-proven solution that is Bluetooth 4.1 compliant. When coupled with a microcontroller unit (MCU), this HCI device offers best-in-class RF performance with a range of about 2X compared to other Bluetooth LE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

The TI Dual-Mode Bluetooth Stack software is certified and provided royalty free for TI’s MSP430 and ARM Cortex-M3 and Cortex-M4 MCUs. Other MPUs can be supported through TI’s third party. iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Some of the profiles supported include the following:

  • Serial port profile (SPP)
  • Advanced audio distribution profile (A2DP)
  • Audio/video remote control profile (AVRCP)
  • Handsfree profile (HFP)
  • Human interface device (HID)
  • Generic attribute profile (GATT)
  • Several Bluetooth LE profiles and services

In addition to software, this solution consists of multiple reference designs with a low BOM cost, including a new Bluetooth audio sink reference design for customers to create a variety of applications for low-end, low-power audio solutions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 CC256x Dual-Mode Bluetooth Controller 数据表 (Rev. E) PDF | HTML 2014年 3月 12日
用户指南 CC2564B to CC2564C Migration Guide (Rev. B) PDF | HTML 2021年 12月 1日
应用简报 低功耗蓝牙、基本速率/增强型数据速率–方法混淆配对漏洞 英语版 PDF | HTML 2021年 7月 19日
用户指南 Bluetopia Stack Build Guide for Linux PDF | HTML 2021年 1月 15日
用户指南 CC2564x Demo Applications User's Guide PDF | HTML 2020年 12月 17日
网络安全公告文章 Bluetooth Basic Rate/Enhanced Data Rate – Bluetooth Impersonation AttackS (BIAS) PDF | HTML 2020年 5月 18日
应用手册 Capturing Bluetooth Host Controller Interface (HCI) Logs 2019年 1月 7日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

CC256XB-BT-SP — 适用于 CC256xB 的蓝牙服务包

该软件包中包含初始化脚本(适用于 BT4.0 和 BT4.1)和附加组件(适用于音频/语音处理和 BLE 支持)。

CC256x -BT-SP

CC256x 蓝牙服务包 (SP) 是包含错误修复以及平台特定配置的强制初始化脚本。每次上电下电之后,必须将它们加载到相应的 CC256x 器件。CC256x SP 以蓝牙脚本 (BTS) 文件的形式提供。BTS 文件是一种脚本化二进制文件,定义了应对文件本身中的嵌入式 HCI 命令和 HCI 事件所应用的操作。

为运行芯片,该栈会首先下载初始化脚本,然后根据用户请求使用相关的附加组件(一次只能使用一个附加组件)。

特定于芯片和平台的支持

(...)

用户指南: PDF
IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

启动 下载选项

支持和培训

视频