XTR111AIDGQR

ACTIVE

Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio | DGQ | 10 | -40 to 125

ACTIVE Custom reel may be available
Same as: XTR111AIDGQR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR111AIDGQT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HVSSOP (DGQ) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the XTR111

  • Easy-to-design input/output ranges: 0mA–20mA, 4mA–20mA, 5mA–25mA or configurable voltage outputs
  • Nonlinearity: 0.002%
  • Low offset drift: 1µV/°C
  • Accuracy: 0.015%
  • Single-supply operation
  • Wide supply range: 7V to 44V
  • Output error flag (EF)
  • Output disable (OD)
  • Adjustable voltage regulator: 3V to 15V
  • Packages:
    • 10-pin HVSSOP
    • 10-pin VSON

Description for the XTR111

The XTR111 is a precision voltage-to-current converter designed for the standard 0mA to 20mA or 4mA to 20mA analog signals, and sources up to 32mA. The ratio between input voltage and output current is set by a single resistor, RSET. The circuit can also be modified for voltage-output operation.

An external P-MOSFET transistor provides high output resistance and a broad-compliance voltage range that extends from 2V less than the supply voltage, VVSP, to voltages far less than ground.

The adjustable 3V to 15V subregulator output provides the supply voltage for additional circuitry.

The XTR111 is available in 10-pin HVSSOP and VSON surface-mount packages.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

XTR111AIDGQT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more