UCC5880QDFCRQ1

ACTIVE

Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection | DFC | 32 | -40 to 125

ACTIVE Custom reel may be available
Same as: UCC5880QDFCRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DFC) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the UCC5880-Q1

  • Dual-output driver with real time variable drive strength
    • ±15A and ±5A drive current outputs
    • Digital input pins (GD*) for drive strength adjustment without SPI
    • 3 resistor settings R1, R2, or R1||R2
    • Integrated 4A active Miller clamp or optional external drive for Miller clamp transistor
  • Primary-side and secondary-side active short circuit (ASC) support
  • Under-voltage and over-voltage protection on internal and external supplies
  • Driver die temperature sensing and over temperature protection
  • Short-circuit protection:
    • 110ns response time to DESAT event
    • DESAT protection – selections up to 14V
    • Shunt resistor based short-circuit (SC) and over-current (OC) protection
    • Configurable protection threshold values and blanking times
    • Programmable soft turn-off (STO) and two-level soft turn-off (2STO) current
  • Integrated 10-bit ADC
    • Able to measure power switch temperature, DC Link voltage, driver die temperature, DESAT pin voltage, VCC2 voltage
    • Programmable digital comparators
  • Advanced VCE/VDS clamping circuit
  • Functional Safety-Compliant
  • Integrated diagnostics:
    • Built in self-test (BIST) for protection comparators
    • Gate threshold voltage measurement for power device health monitoring
    • INP to transistor gate path integrity
    • Internal clock monitoring
    • Fault alarm and warning outputs (nFLT*)
    • ISO communication data integrity check
  • SPI based device reconfiguration, verification, supervision, and diagnosis
  • 150V/ns CMTI
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2b

Description for the UCC5880-Q1

The UCC5880-Q1 device is an isolated, highly configurable adjustable drive strength gate driver targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. Power transistor protections are included, such as shunt resistor based over-current, over-temperature (PTC, NTC, or diode), and DESAT detection, with selectable soft turn-off or two-level soft turn-off during these faults. An integrated 10-bit ADC enables monitoring of up to 2 analog inputs, VCC2, DESAT, and the gate driver temperature for enhanced system management. Diagnostics and detection functions are integrated to simplify the design of ASIL compliant systems. The parameters and thresholds for these features are configurable using the SPI, which allows the device to be used with nearly any SiC MOSFET or IGBT.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more