Home Power management Gate drivers Low-side drivers
NEW

UCC57142-Q1

ACTIVE

Product details

Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Automotive Undervoltage lockout (typ) (V) 12 Driver configuration Single
Number of channels 1 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 3 Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 26 Features Short circuit protection, Soft turn-off, Split output Operating temperature range (°C) -40 to 125 Rise time (ns) 8 Fall time (ns) 14 Channel input logic Non-Inverting Rating Automotive Undervoltage lockout (typ) (V) 12 Driver configuration Single
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1
  • Typical 3A sink 3A source output currents
  • -250mV over current protection (OCP) threshold
  • Single pin for fault output and enable
  • Programmable fault clear time and over current detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protected driver with thermal shutdown function at 180°C
  • Available in 2.9mm x 1.6mm SOT-23 package
  • Operating junction temperature range of –40°C to 150°C
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified
    • Device Temperature Grade 1
  • Typical 3A sink 3A source output currents
  • -250mV over current protection (OCP) threshold
  • Single pin for fault output and enable
  • Programmable fault clear time and over current detection response time
  • Absolute maximum VDD voltage: 30V
  • Tight UVLO threshold for bias flexibility
  • Typical 26ns propagation delay
  • Self-protected driver with thermal shutdown function at 180°C
  • Available in 2.9mm x 1.6mm SOT-23 package
  • Operating junction temperature range of –40°C to 150°C

The UCC5714x-Q1 is a single channel, high-performance, low-side gate driver capable of effectively driving MOSFET, IGBT, and SiC power switches. The UCC5714x-Q1 has a typical peak drive strength of 3A.

The UCC5714x-Q1 provides overcurrent protection with the OCP pin. When the overcurrent signal is detected on the OCP pin, the internal circuit pulls down the EN/FLT pin to report a fault and force OUT to low stage. An external pullup circuit on the EN/FLT pin is required during normal operation of the driver. Pulling the EN/FLT pin low disables the driver. The EN/FLT pin also reports the undervoltage lock out (UVLO) fault on VDD and the overtemperature fault. The UCC5714x-Q1 provides both 8V and 12V UVLO options for SiC and IGBT applications.

The UCC5714x-Q1 is a single channel, high-performance, low-side gate driver capable of effectively driving MOSFET, IGBT, and SiC power switches. The UCC5714x-Q1 has a typical peak drive strength of 3A.

The UCC5714x-Q1 provides overcurrent protection with the OCP pin. When the overcurrent signal is detected on the OCP pin, the internal circuit pulls down the EN/FLT pin to report a fault and force OUT to low stage. An external pullup circuit on the EN/FLT pin is required during normal operation of the driver. Pulling the EN/FLT pin low disables the driver. The EN/FLT pin also reports the undervoltage lock out (UVLO) fault on VDD and the overtemperature fault. The UCC5714x-Q1 provides both 8V and 12V UVLO options for SiC and IGBT applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet UCC5714x-Q1 High-Speed, Low-Side Gate Drivers With Overcurrent Protection for Automotive Applications datasheet (Rev. A) PDF | HTML Oct 10, 2025
Application note Protecting Power Devices with Gate Drivers PDF | HTML Sep 29, 2025
Product overview UCC571xx: TI's First Protection Low-Side Protection Drivers With DESAT (UCC5710x), OCP (UCC5714x) (Rev. A) PDF | HTML May 15, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC57142EVM — UCC57142 evaluation module

The UCC57142EVM is designed to primarily evaluate the UCC57142 functionality. The performance of the driver can be evaluated for capacitive loads or power devices with TO-220 footprints. The UCC57142EVM evaluation board allows for connection to various test points, such as IN, EN/FLT, OCP, and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

UCC5714X-CALC — UCC5714x Schematic Review Template

UCC5714x Schematic Review Template
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos