Half-bridge drivers

Our complete portfolio of half-bridge gate drivers offers system robustness and high power density across many applications

Browse by category

Our half-bridge drivers integrate a high-side and low-side driver and reduce switching losses, handle noisy environments and improve system efficiency. With resources like videos, technical articles and other documents, we have you covered throughout the whole design process. 

Select by bus voltage


<120-V half-bridge drivers


<700-V half-bridge drivers

Find your half-bridge gate driver by application

Technical resources

Application note
Application note
Bootstrap Circuitry Selection for Half Bridge Configurations (Rev. A)
This document uses UCC27710, TI's 620-V half-bridge gate driver with interlock to present the different components in a bootstrap circuit and how to properly select them in order to ensure predictable switching of the power FETs.
document-pdfAcrobat PDF
Application note
Application note
Maximizing DC/DC converter designs with UCC27282
This application note outlines the advantages of the UCC27282 over previous generation drivers to allow optimization of the design and enhance robustness. 
document-pdfAcrobat PDF
Technical article
Technical article
UCC27712-Q1: Replacing 3-phase bridge drivers with half-bridge drivers in automotive AC compressors
This technical article focuses on some of the key performances of UCC27712-Q1 half-bridge gate driver over some 3-phase bridge drivers in automotive AC compressors. 

Reference designs related to Half-bridge drivers

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Reference design
Power stage reference design for <100-VIN DC/DC converters
This reference design implements a high frequency power stage design based on the UCC27282 120-V half-bridge MOSFET driver and CSD19531 100-V power MOSFETs. With efficient switches and flexible VGS operating range, this design can reduce overall gate drive and conduction losses to achieve (...)
Reference design
600W Half Brick DC/DC Converter with Digital Control for Telecom Applications Reference Design

The PMP4320A reference design is a single output DC-DC converter with standard half-brick dimensions and full digital control configuration based on the UCD3138.  It is capable of delivering 50A output current with an output voltage of 12V.  The converter provides high efficiency and good (...)

Reference design
Automotive high voltage, high power motor driver reference design for HVAC compressor
This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses (...)
UCC27884-Q1

Automotive, 230V 3.5A/4A half-bridge gate driver with 8V UVLO and high dV/dt tolerance

Approx. price (USD) 1ku | 0.602

UCC27884

230V 3.5A/4A half-bridge gate driver with 8V UVLO and high dV/dt tolerance

Approx. price (USD) 1ku | 0.51

UCC27734-Q1

Automotive, 700V 3.5A/4A half-bridge gate driver with 9V UVLO, high dV/dt tolerance and interlock

Approx. price (USD) 1ku | 0.566

UCC27834-Q1

Automotive, 230V 3.5A/4A half-bridge gate driver with 8V UVLO, high dV/dt tolerance and interlock

Approx. price (USD) 1ku | 0.602

UCC27734

700V 3.5A/4A half-bridge gate driver with 9V UVLO, high dV/dt tolerance and interlock

Approx. price (USD) 1ku | 0.48

UCC27735

700V 3.5A/4A half-bridge gate driver with 9V UVLO, high dV/dt tolerance interlock and enable

Approx. price (USD) 1ku | 0.48