Home Power management Gate drivers Isolated gate drivers
NEW

UCC21711-Q1

ACTIVE

Product details

Number of channels 1 Isolation rating Reinforced Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000, 8400 Peak output current (A) 10 Peak output current (source) (typ) (A) 10 Peak output current (sink) (typ) (A) 10 Features Active miller clamp, Fault reporting, Integrated analog to PWM sensor, Over Current Protection, Power good, Short circuit protection, Soft turn-off Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 33 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.09 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 33 Fall time (ns) 27 Undervoltage lockout (typ) (V) 12 TI functional safety category Functional Safety-Capable
Number of channels 1 Isolation rating Reinforced Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000, 8400 Peak output current (A) 10 Peak output current (source) (typ) (A) 10 Peak output current (sink) (typ) (A) 10 Features Active miller clamp, Fault reporting, Integrated analog to PWM sensor, Over Current Protection, Power good, Short circuit protection, Soft turn-off Output VCC/VDD (min) (V) 13 Output VCC/VDD (max) (V) 33 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.09 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Bootstrap supply voltage (max) (V) 2121 Rise time (ns) 33 Fall time (ns) 27 Undervoltage lockout (typ) (V) 12 TI functional safety category Functional Safety-Capable
SOIC (DW) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • 5.7kVRMS single channel isolated gate driver
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
  • SiC MOSFETs and IGBTs up to 2121Vpk
  • 33V maximum output drive voltage (VDD-VEE)
  • ±10A drive strength and split output
  • 150V/ns minimum CMTI
  • 270ns response time fast overcurrent protection
  • 4A internal active miller clamp
  • 400mA soft turn-off when fault happens
  • Isolated analog sensor with PWM output for
    • Temperature sensing with NTC, PTC or thermal diode
    • High voltage DC-Link or phase voltage
  • Alarm FLT on over current and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • Reject <40ns noise transient and pulse on input pins
  • 12V VDD UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage Immunity up to 5V
  • 130ns (maximum) propagation delay and 30ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8mm
  • Operating junction temperature –40°C to 150°C
  • Safety-related certifications:
    • UL 1577 component recognition program (planned)
  • 5.7kVRMS single channel isolated gate driver
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature range
  • SiC MOSFETs and IGBTs up to 2121Vpk
  • 33V maximum output drive voltage (VDD-VEE)
  • ±10A drive strength and split output
  • 150V/ns minimum CMTI
  • 270ns response time fast overcurrent protection
  • 4A internal active miller clamp
  • 400mA soft turn-off when fault happens
  • Isolated analog sensor with PWM output for
    • Temperature sensing with NTC, PTC or thermal diode
    • High voltage DC-Link or phase voltage
  • Alarm FLT on over current and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • Reject <40ns noise transient and pulse on input pins
  • 12V VDD UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage Immunity up to 5V
  • 130ns (maximum) propagation delay and 30ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8mm
  • Operating junction temperature –40°C to 150°C
  • Safety-related certifications:
    • UL 1577 component recognition program (planned)

The UCC21711-Q1 is a galvanic isolated single channel gate driver designed for up to 1700-V SiC MOSFETs and IGBTs with advanced protection features, best-in-class dynamic performance and robustness. UCC21711-Q1 has up to ±10A peak source and sink current.

The input side is isolated from the output side with SiO2 capacitive isolation technology, supporting up to 1.5kVRMS working voltage, 12.8kVPK surge immunity with longer than 40 years Isolation barrier life, as well as providing low part-to-part skew , and >150V/ns common mode noise immunity (CMTI).

The UCC21711-Q1 includes the state-of-the-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active Miller clamp, and input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The isolated analog to PWM sensor can be used for easier temperature or voltage sensing, further increasing the drivers’ versatility and simplifying the system design effort, size and cost.

The UCC21711-Q1 is a galvanic isolated single channel gate driver designed for up to 1700-V SiC MOSFETs and IGBTs with advanced protection features, best-in-class dynamic performance and robustness. UCC21711-Q1 has up to ±10A peak source and sink current.

The input side is isolated from the output side with SiO2 capacitive isolation technology, supporting up to 1.5kVRMS working voltage, 12.8kVPK surge immunity with longer than 40 years Isolation barrier life, as well as providing low part-to-part skew , and >150V/ns common mode noise immunity (CMTI).

The UCC21711-Q1 includes the state-of-the-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active Miller clamp, and input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The isolated analog to PWM sensor can be used for easier temperature or voltage sensing, further increasing the drivers’ versatility and simplifying the system design effort, size and cost.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet UCC21711-Q1 10A Automotive Source/Sink Reinforced Isolated Single Channel Gate Driver for SiC/IGBT with Active Protection, Isolated Analog Sensing and High-CMTI datasheet PDF | HTML Dec 12, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC21710QDWEVM-054 — UCC21710 evaluation module for Wolfspeed® 1200-V SiC platforms

The UCC21710QDWEVM-054 is a compact half-bridge gate driver evaluation module consisting of two single-channel isolated gate drivers. This evaluation module provides supply voltage, drive, protection and monitoring needed for driving several different models (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC21710 PSpice Transient Model

SLUM679.ZIP (89 KB) - PSpice model
Supported products & hardware
Simulation model

UCC21710 Unencrypted PSpice Transient Model

SLUM716.ZIP (6 KB) - PSpice model
Supported products & hardware
Simulation model

UCC21732QDWRQ1 PSPICE Model

SLUM723.ZIP (6 KB) - PSpice model
Supported products & hardware
Calculation tool

SLUC695 — UCC217xx XL Calculator Tool

Calculator enable customer design in terms of switching frequency and OC/DESAT, STO timing
Supported products & hardware
Reference design

PMP23223 — Smart isolated gate driver with bias supply reference design

This reference design demonstrates the combination of UCC21732 gate driver with a UCC14xxx series bias supply. This design can be used to drive a variety of power switches, including connecting directly to a Wolfspeed Silicon Carbide (SiC) field-effect transistor (FET) module. This reference design (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos