UCC21710DW

OBSOLETE

5.7kVrms ±10A, single-channel-isolated gate driver with OC detection, internal clamp for IGBT/SiC | DW | 16 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC21710DWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More UCC21710 information

Packaging information

Package | Pins SOIC (DW) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 40 | TUBE

Features for the UCC21710

  • 5.7-kV RMS single channel isolated gate driver
  • Drives SiC MOSFETs and IGBTs up to 2121V pk
  • 33-V maximum output drive voltage (VDD-VEE)
  • ±10-A drive strength and split output
  • 150-V/ns minimum CMTI
  • 4-A internal active Miller clamp
  • 400-mA soft turn-off under fault condition
  • Isolated analog sensor with PWM output for
    • Temperature sensing with NTC, PTC or thermal diode
    • High voltage DC-Link or phase voltage
  • Alarm FLT on over current and reset from RST/EN
  • Fast enable/disable response on RST/EN
  • Rejects <40-ns noise transient and pulses on input pins
  • 12-V VDD UVLO with power good on RDY
  • Inputs/outputs with over/under-shoot transient voltage Immunity up to 5 V
  • 130-ns (maximum) propagation delay and 30-ns (maximum) pulse/part skew
  • SOIC-16 DW package with creepage and clearance distance > 8 mm
  • Operating junction temperature –40°C to 150°C
  • Safety-related certifications:
    • Reinforced insulation per DIN EN IEC 60747-17(VDE 0884-17)
    • UL 1577 component recognition program

Description for the UCC21710

The UCC21710 is a galvanically isolated single channel gate driver designed to drive up to 1700V SiC MOSFETs and IGBTs. It features advanced integrated protection, best-in-class dynamic performance, and robustness. UCC21710 has up to ±10-A peak source and sink current.

The input side is isolated from the output side with SiO 2 capacitive isolation technology, supporting up to 1.5-kV RMS working voltage with longer than 40 years isolation barrier life, 12.8-kV PK surge immunity, as well as providing low part-to-part skew , and >150V/ns common mode noise immunity (CMTI).

The UCC21710 includes the state-of-art protection features, such as fast overcurrent and short circuit detection, shunt current sensing support, fault reporting, active Miller clamp, and input and output side power supply UVLO to optimize SiC and IGBT switching behavior and robustness. The isolated analog to PWM sensor can be utilized for easier temperature or voltage sensing, further increasing the drivers’ versatility and simplifying the system design effort, size and cost.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCC21710DWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more