TRF1305A1RPVR

ACTIVE

DC to >5GHz, 15dB gain, fully-differential RF amplifier with common-mode control | RPV | 12 | -40 to 105

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN-FCRLF (RPV) | 12
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TRF1305A1

  • Three performance-optimized power gain variants:
    • 15dB (TRF1305A1)
    • 10dB (TRF1305B1)
    • 5dB (TRF1305C1)
  • Fixed gain can be reduced with external resistors
  • Wide large-signal RF bandwidth:
    • D2D: 5.7GHz (3dB), 5GHz (1dB)
    • S2D: 6GHz (3dB), 5GHz (1dB)
  • OP1dB (differential 100Ω load):
    • D2D: 15.2dBm (2GHz), 12.2dBm (4GHz)
    • S2D: 15.2dBm (2GHz), 11.9dBm (4GHz)
  • OIP3 (PO = 1dBm/tone):
    • D2D: 33dBm (2GHz), 22.5dBm (4GHz)
    • S2D: 33dBm (2GHz), 23dBm (4GHz)
  • Noise Figure:
    • D2D: 9dB (2GHz), 11.6dB (4GHz)
    • S2D: 8.9dB (2GHz), 11.5dB (4GHz)
  • Slew rate: 25kV/µs
  • Large input (±1V) and output (±0.5V) common-mode voltage ranges
  • Flexible configurations and modes:
    • Single-ended input, differential output (S2D)
    • Differential input, differential output (D2D)
    • AC- or DC-coupled input/output
    • Adjustable output common-mode voltage
    • Input common-mode range extension mode
  • Supports 5V, single or split supplies
  • Active power dissipation: 495mW
  • Power-down mode

Description for the TRF1305A1

The TRF1305A1 is a very-high-performance, closed-loop, single-channel RF amplifier that has an operational bandwidth from true dc to > 5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.

The TRF1305A1 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305A1 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature.

The device is fabricated with TI’s proprietary advanced BiCMOS process and is available in a space-saving, 2mm × 2mm, WQFN-FCRLF package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more