RF fully differential amplifiers (FDAs)
Achieve industry-leading HD2/HD3 distortion performance while optimizing for space and cost
Our fully differential amplifiers provide RF designers the flexibility of single-ended input to complementary differential outputs or differential inputs to differential outputs. These portfolio of RF differential amplifiers offer low distortion to drive precision and high-speed analog-to-digital converters (ADCs).
Design & development resources
Evaluation board
TRF1208, TRF1108, AFE7950 evaluation module for 4T4R+2FB RF-sampling AFE
The TRF-LSC-AFE7950EVM evaluation module is used to evaluate the performance of TI's AFE79xx family of integrated RF sampling transceivers with TI's TRF1208 single-ended-to-differential amplifier on RX, and TRF1108 differential-to-single-ended amplifier on TX. The AFE79xx devices support up to four (...)
Evaluation board
TRF1208 evaluation module for high-speed RF-sampling fully-differential amplifier with ADC12DJ5200RF
The TRF1208-ADC12DJ5200RF evaluation module (EVM) is designed to evaluate the ADC12DJ5200RF family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC12DJ5200RF, a 12-bit, dual-channel 5.2GSPS or single-channel 10.4GSPS ADC with JESD204B interface and allows for (...)
TRF1305-ADC32RFEVM Evaluation Module
The TRF1305-ADC32RFEVM is an evaluation module (EVM) designed to evaluate the ADC32RF5x family of high-speed, JESD204B-interface ADC paired with the TRF1305 fully-differential RF amplifier.