Home Power management Power switches Solid-state relays

TPSI3052

ACTIVE

Isolated switch driver with integrated 15-V gate supply

Product details

FET External Number of channels 1 Supply voltage (min) (V) 3 Supply voltage (max) (V) 48 Rating Catalog Withstand isolation voltage (VISO) (Vrms) 3000 Gate drive voltage (V) 15 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Basic Surge isolation voltage (VIOSM) (VPK) 5850 Working isolation voltage (VIOWM) (Vrms) 1000
FET External Number of channels 1 Supply voltage (min) (V) 3 Supply voltage (max) (V) 48 Rating Catalog Withstand isolation voltage (VISO) (Vrms) 3000 Gate drive voltage (V) 15 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Isolation rating Basic Surge isolation voltage (VIOSM) (VPK) 5850 Working isolation voltage (VIOWM) (Vrms) 1000
SO-MOD (DWZ) 8 67.275 mm² 5.85 x 11.5
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 3-kV RMS basic isolation
  • 15-V gate drive with 1.5/3-A peak source and sink current
  • Up to 50-mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Supports two-wire or three-wire modes
  • Seven levels of power transfer, resistor selectable
  • Functional Safety-Capable
  • Temperature range –40 to 125°C ambient
  • Safety-Related Certifications
    • 4243-V PK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3-kV RMS isolation for 1 minute per UL 1577
  • No isolated secondary supply required
  • Drives external power transistors or SCRs
  • 3-kV RMS basic isolation
  • 15-V gate drive with 1.5/3-A peak source and sink current
  • Up to 50-mW supply for external auxiliary circuitry
  • Supports AC or DC switching
  • Supports two-wire or three-wire modes
  • Seven levels of power transfer, resistor selectable
  • Functional Safety-Capable
  • Temperature range –40 to 125°C ambient
  • Safety-Related Certifications
    • 4243-V PK basic isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 3-kV RMS isolation for 1 minute per UL 1577

The TPSI3052 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 15 V with 1.5/3.0-A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3052 generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3052 can optionally supply power to external supporting circuitry for various application needs.

The TPSI3052 supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation of 6.5 V to 48 V. In three-wire mode, the primary supply of 3 V to 5.5 V is supplied externally, and the switch is controlled through a separate enable. Available in three-wire mode only, the TPSI3052S features a one-shot enable for the switch control. This feature is useful for driving SCRs that typically require only one pulse of current to trigger.

The secondary side provides a regulated, floating supply rail of 15 V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3052 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

The power transfer of the TPSI3052 can be adjusted by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.

The TPSI3052 is a fully integrated, isolated switch driver, which when combined with an external power switch, forms a complete isolated solid state relay (SSR). With a nominal gate drive voltage of 15 V with 1.5/3.0-A peak source and sink current, a large variety of external power switches can be chosen to meet a wide range of applications. The TPSI3052 generates its own secondary bias supply from the power received from its primary side, so no isolated secondary supply bias is required. Additionally, the TPSI3052 can optionally supply power to external supporting circuitry for various application needs.

The TPSI3052 supports two modes of operation based on the number of input pins required. In two-wire mode, typically found in driving mechanical relays, controlling the switch requires only two pins and supports a wide voltage range of operation of 6.5 V to 48 V. In three-wire mode, the primary supply of 3 V to 5.5 V is supplied externally, and the switch is controlled through a separate enable. Available in three-wire mode only, the TPSI3052S features a one-shot enable for the switch control. This feature is useful for driving SCRs that typically require only one pulse of current to trigger.

The secondary side provides a regulated, floating supply rail of 15 V for driving a large variety of power switches with no need for a secondary bias supply. The application can drive single power switches for DC applications or dual back-to-back power switches for AC applications, as well as various types of SCR. The TPSI3052 integrated isolation protection is extremely robust with much higher reliability, lower power consumption, and increased temperature ranges than traditional mechanical relays and optocouplers.

The power transfer of the TPSI3052 can be adjusted by selecting one of seven power level settings using an external resistor from the PXFR pin to VSSP. This action allows for tradeoffs in power dissipation versus power provided on the secondary depending on the needs of the application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPSI3052-Q1 ACTIVE Automotive reinforced isolated switch driver with integrated 15-V gate supply Automotive 5k-V reinforced isolation switch driver available.
Pin-for-pin with same functionality to the compared device
TPSI3050 ACTIVE Isolated switch driver with integrated 10-V gate supply 10-V gate supply is available.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSI3052Q1EVM — TPSI3052-Q1 evaluation module with reinforced isolation and 15-V gate drive

The TPSI3052Q1EVM is a two-copper layer board containing multiple test points and jumpers in order to fully evaluate the functionality of the TPSI3052-Q1 device.

User guide: PDF | HTML
Not available on TI.com
Calculation tool

ACTIVE-PRECHARGE-CALC Active precharge reference design (TIDA-050063) calculator tool

Spreadsheet calculator to help select component values for active precharge design based on customer requirements.
Supported products & hardware

Supported products & hardware

Products
Solid-state relays
TPSI3052 Isolated switch driver with integrated 15-V gate supply TPSI3052-Q1 Automotive reinforced isolated switch driver with integrated 15-V gate supply TPSI3050 Isolated switch driver with integrated 10-V gate supply TPSI3050-Q1 Automotive reinforced isolated switch driver with integrated 10-V gate supply
Calculation tool

SLVRBI9 TPSI305x Design Calculator

This calculator may be used to estimate the power transfer and associated startup time and maximum switching frequency possible of the TPSI305x family of devices given various user inputs.
Supported products & hardware

Supported products & hardware

Products
Solid-state relays
TPSI3050 Isolated switch driver with integrated 10-V gate supply TPSI3050-Q1 Automotive reinforced isolated switch driver with integrated 10-V gate supply TPSI3052 Isolated switch driver with integrated 15-V gate supply TPSI3052-Q1 Automotive reinforced isolated switch driver with integrated 15-V gate supply TPSI3050M Extended temperature range, isolated switch driver with integrated 10V gate supply
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-050059 — Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)
Design guide: PDF
Reference designs

TIDA-050058 — Zero-cross switching for solid-state relays reference design

This reference design shows how to achieve zero-cross switching (ZCS) with a solid-state relay. The reference design features the TPSI3050-Q1 isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal and power to the secondary side. (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWZ) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos