Home Power management Power stages Gallium nitride (GaN) power stages
NEW

TPS7H6101-SEP

PREVIEW

Radiation-tolerant 200V 10A GaN power stage with integrated driver

TPS7H6101-SEP

PREVIEW

Product details

VDS (max) (V) 200 RDS(on) (mΩ) 15 Features Dual LDO, Half-bridge, High or low-side configurable, Overtemperature protection Rating Space Operating temperature range (°C) -55 to 125
VDS (max) (V) 200 RDS(on) (mΩ) 15 Features Dual LDO, Half-bridge, High or low-side configurable, Overtemperature protection Rating Space Operating temperature range (°C) -55 to 125
UNKNOWN (NPR) 64 See data sheet
  • Radiation performance:
    • Radiation lot acceptance tested (RLAT) to total ionizing dose (TID) of 50krad(Si)
    • Single-event transient (SET), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 43MeV-cm2/mg
    • Single-event transient (SET) and single-event fault interrupt (SEFI) characterized up to (LET) = 43MeV-cm2/mg
  • 200V e-mode GaN FET half bridge
    • 15mΩRDS(ON) (typ)
    • 100kHz to 2MHz operation
  • LGA package:
    • Thermally optimized 12mm × 9mm LGA package with thermal pads
    • Integrated gate drive resistors
    • Low common source inductance packaging
    • Electrically isolated high-side and low-side
  • Flexible control for various half-bridge and two switch power supply topologies
    • Low propagation delay
    • Two operational modes
      • Single PWM input with adjustable dead time
      • Two independent inputs
    • Programmable dead time control
    • Selectable input interlock protection in independent input mode
    • 5V gate drive supply for robust FET operation
  • Radiation performance:
    • Radiation lot acceptance tested (RLAT) to total ionizing dose (TID) of 50krad(Si)
    • Single-event transient (SET), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 43MeV-cm2/mg
    • Single-event transient (SET) and single-event fault interrupt (SEFI) characterized up to (LET) = 43MeV-cm2/mg
  • 200V e-mode GaN FET half bridge
    • 15mΩRDS(ON) (typ)
    • 100kHz to 2MHz operation
  • LGA package:
    • Thermally optimized 12mm × 9mm LGA package with thermal pads
    • Integrated gate drive resistors
    • Low common source inductance packaging
    • Electrically isolated high-side and low-side
  • Flexible control for various half-bridge and two switch power supply topologies
    • Low propagation delay
    • Two operational modes
      • Single PWM input with adjustable dead time
      • Two independent inputs
    • Programmable dead time control
    • Selectable input interlock protection in independent input mode
    • 5V gate drive supply for robust FET operation

The TPS7H6101 is a radiation-tolerant 200V e-mode GaN power-FET half bridge with integrated gate driver; integration of the e-mode GaN FETs and gate driver simplifies design, reduces component count, and reduces board space. Support for half-bridge and two independent switch topologies, configurable dead time, and configurable shoot through interlock protection facilitates support for a wide variety of applications and implementations.

The TPS7H6101 is a radiation-tolerant 200V e-mode GaN power-FET half bridge with integrated gate driver; integration of the e-mode GaN FETs and gate driver simplifies design, reduces component count, and reduces board space. Support for half-bridge and two independent switch topologies, configurable dead time, and configurable shoot through interlock protection facilitates support for a wide variety of applications and implementations.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS7H6101-SEP 200V, 10A GaN Half Bridge Power Stage datasheet PDF | HTML 14 May 2025
* Radiation & reliability report TPS7H6101-SEP Total Ionizing Dose (TID) Radiation Report (Rev. A) 28 Jan 2026
Certificate TPS7H6101EVM EU Declaration of Conformity (DoC) 16 Apr 2025
Selection guide TI Space Products (Rev. K) 04 Apr 2025
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H6101EVM — TPS7H6101-SEP evaluation module

The TPS7H6101EVM uses an input voltage rail on J13 to power the PVIN of 100V. By default, the device runs PWM mode and IIM mode can be used with minimal changes. Inputting a 0V to 5V waveform on J8 the TPS7H6101-SP will run as a buck converter of the duty cycle and frequency you select. The (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H6101-SP PSpice Transient Model

SNOM820.ZIP (66 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
UNKNOWN (NPR) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos