The TPS7H6101EVM uses an input voltage rail on J13 to power the PVIN of 100V. By default, the device runs PWM mode and IIM mode can be used with minimal changes. Inputting a 0V to 5V waveform on J8 the TPS7H6101-SP will run as a buck converter of the duty cycle and frequency you select. The TPS7H6101EVM is set up and tested following the parameters mentioned in the quick start guide. When using inputs outside of the quick start guide, please take into account the thermal management of the board as well as the 18A saturation current of the inductor.
Features
- Evaluation module supports up to 100V input power rail
- DVIN runs between 10V to 14
- Up to 2MHz switching
- Configurable shoot-through protection