Home Power management Gate drivers Half-bridge drivers

TPS7H6005-SP

ACTIVE

Radiation-hardened, QMLP 200V half-bridge GaN gate driver

TPS7H6005-SP

ACTIVE

Product details

Bootstrap supply voltage (max) (V) 200 Power switch GaNFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 16 Peak output current (A) 1.3 Operating temperature range (°C) -55 to 125 Undervoltage lockout (typ) (V) 8 Rating Space Propagation delay time (µs) 0.035 Rise time (ns) 0.4 Fall time (ns) 4 Iq (mA) 0.5 Input threshold TTL Channel input logic TTL/PWM Features Dead time control, Interlock, Internal LDO Driver configuration Half bridge
Bootstrap supply voltage (max) (V) 200 Power switch GaNFET Input supply voltage (min) (V) 10 Input supply voltage (max) (V) 16 Peak output current (A) 1.3 Operating temperature range (°C) -55 to 125 Undervoltage lockout (typ) (V) 8 Rating Space Propagation delay time (µs) 0.035 Rise time (ns) 0.4 Fall time (ns) 4 Iq (mA) 0.5 Input threshold TTL Channel input logic TTL/PWM Features Dead time control, Interlock, Internal LDO Driver configuration Half bridge
HTSSOP (DCA) 56 113.4 mm² 14 x 8.1
  • Radiation performance:
    • Radiation-hardness-assurance (RHA) up to total ionizing dose (TID) of 100krad(Si)
    • Single-event transient (SET), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event transient (SET) and single-event functional interrupt (SEFI) characterized up to LET = 75MeV-cm2/mg
  • 1.3A peak source, 2.5A peak sink current
  • Two operational modes:
    • Single PWM input with adjustable dead time
    • Two independent inputs
  • Selectable input interlock protection in independent input mode
  • Split outputs for adjustable turn-on and turn-off times
  • 30ns typical propagation delay in independent input mode
  • 5.5ns typical delay matching
  • Plastic packages outgas tested per ASTM E595
  • Available in military temperature range (–55°C to 125°C)
  • Radiation performance:
    • Radiation-hardness-assurance (RHA) up to total ionizing dose (TID) of 100krad(Si)
    • Single-event transient (SET), single-event burnout (SEB), and single-event gate rupture (SEGR) immune to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event transient (SET) and single-event functional interrupt (SEFI) characterized up to LET = 75MeV-cm2/mg
  • 1.3A peak source, 2.5A peak sink current
  • Two operational modes:
    • Single PWM input with adjustable dead time
    • Two independent inputs
  • Selectable input interlock protection in independent input mode
  • Split outputs for adjustable turn-on and turn-off times
  • 30ns typical propagation delay in independent input mode
  • 5.5ns typical delay matching
  • Plastic packages outgas tested per ASTM E595
  • Available in military temperature range (–55°C to 125°C)

The TPS7H60x5 series of radiation-hardness-assured (RHA) gallium nitride (GaN) field effect transistor (FET) gate drivers is designed for high frequency, high efficiency, and high current applications. The series consists of the TPS7H6005 (200V rating), the TPS7H6015 (60V rating), and the TPS7H6025 (22V rating). Each of these devices has a 56-pin HTSSOP plastic package and availability in both the QMLP and Space Enhanced Plastic (SEP) grades. The drivers feature adjustable dead time capability, small 30ns propagation delay, and 5.5ns high-side and low-side matching. These parts also include internal high-side and low-side LDOs, which ensure a drive voltage of 5V regardless of supply voltage. The TPS7H60x5 drivers all have split-gate outputs, providing flexibility to adjust the turn-on and turn-off strength of the outputs independently.

The TPS7H60x5 drivers feature two control input modes: independent input mode (IIM) and PWM mode. In IIM each of the outputs is controlled by a dedicated input. In PWM mode, two complementary outputs signals are generated from a single input and the user can adjust the dead time for each edge.

The gate drivers also offer user configurable input interlock in independent input mode as anti-shoot through protection. Input interlock disallows turn-on of both outputs when both inputs are on simultaneously. The user has the option to enable or disable this protection in independent input mode, which allows the driver to be used in a number of different converter configurations. The drivers can also be utilized for both half-bridge and dual-low side converter applications.

The TPS7H60x5 series of radiation-hardness-assured (RHA) gallium nitride (GaN) field effect transistor (FET) gate drivers is designed for high frequency, high efficiency, and high current applications. The series consists of the TPS7H6005 (200V rating), the TPS7H6015 (60V rating), and the TPS7H6025 (22V rating). Each of these devices has a 56-pin HTSSOP plastic package and availability in both the QMLP and Space Enhanced Plastic (SEP) grades. The drivers feature adjustable dead time capability, small 30ns propagation delay, and 5.5ns high-side and low-side matching. These parts also include internal high-side and low-side LDOs, which ensure a drive voltage of 5V regardless of supply voltage. The TPS7H60x5 drivers all have split-gate outputs, providing flexibility to adjust the turn-on and turn-off strength of the outputs independently.

The TPS7H60x5 drivers feature two control input modes: independent input mode (IIM) and PWM mode. In IIM each of the outputs is controlled by a dedicated input. In PWM mode, two complementary outputs signals are generated from a single input and the user can adjust the dead time for each edge.

The gate drivers also offer user configurable input interlock in independent input mode as anti-shoot through protection. Input interlock disallows turn-on of both outputs when both inputs are on simultaneously. The user has the option to enable or disable this protection in independent input mode, which allows the driver to be used in a number of different converter configurations. The drivers can also be utilized for both half-bridge and dual-low side converter applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Top documentation Type Title Format options Date
* Data sheet TPS7H60x5-SP and TPS7H60x5-SEP Radiation-Hardness-Assured Half Bridge GaN FET Gate Drivers datasheet (Rev. C) PDF | HTML 11 Apr 2025
* Radiation & reliability report TPS7H6005-SP/-SEP, TPS7H6015-SP/-SEP, TPS7H6025-SP/-SEP Neutron Displacement Damage Characterization Report (Rev. B) 05 Dec 2025
* VID TPS7H6005-SP VID TPS7H6005-SP SMD 5962-22201 09 Jul 2025
* Radiation & reliability report TPS7H6005-SP, TPS7H6015-SP, TPS7H6025-SP Single-Event Effects (SEE) Report PDF | HTML 27 Feb 2025
* Radiation & reliability report TPS7H6005-SP Total Ionizing Dose (TID) Preliminary Report 16 Jul 2024
Selection guide TI Space Products (Rev. L) 27 Mar 2026
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML 17 Jun 2025
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. B) PDF | HTML 10 Jun 2025
Technical article How can you optimize SWaP for next-generation satellites with electrical power systems (Rev. A) PDF | HTML 19 Feb 2025
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H6005EVM — TPS7H6005-SEP evaluation module

The TPS7H6005 evaluation module demonstrates operating of the TPS7H6005-SEP gate driver. By default, the evaluation module is set up to run with the PWM mode of TPS7H60XX-SP, which accepts an input of one switching signal and internally generates a complementary signal. This can be changed to the (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS7H60x3-SP PSpice Transient Model

SNOM790.ZIP (46 KB) - PSpice Model
Simulation model

TPS7H60x3/TPS7H60x5 SIMPLIS Model

SNOM811.ZIP (22 KB) - SIMPLIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP23598 — 75-W synchronous forward converter reference design for space applications

This reference design uses a rad-tolerant TPS7H5020-SEP pulse-width modulation (PWM) controller and rad-tolerant TPS7H6005-SEP 200V GaN half-bridge gate-driver to create a high efficiency synchronous forward topology. To have an accurate, direct sense of the output voltage and achieve a high loop (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos