TPS7H3134HFT/EM

ACTIVE

Radiation-hardened four-channel supervisor with watchdog and open-drain outputs | HFT | 22 | -55 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HFT) | 22
Operating temperature range (°C) -55 to 125
Package qty | Carrier 15 | TUBE

Features for the TPS7H3134-SP

  • Radiation performance:
    • Radiation hardness assurance (RHA) up to a total ionizing dose (TID) of 100krad(Si)
    • Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg
    • Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg
  • Wide supply IN voltage range (VIN): 3V to 14V
  • Monitor up to 4 voltage rails with high accuracy:
    • TPS7H3024: 2 OV + 2 UV or 2 window with push-pull RESETx
    • TPS7H3124: 2 OV + 2 UV or 2 window with open-drain RESETx
    • TPS7H3034: 4 UV or 4 OV with push-pull RESETx
    • TPS7H3134: 4 UV or 4 OV with open-drain RESETx
  • Monitor coherent processor execution using the watchdog timer
  • Single resistor programmable global delay timer
  • Programmable watchdog time-out
  • Precision threshold voltage and hysteresis current:
    • VTH_SENSEx of 599.7mV ± 1% across: voltage, temperature, and radiation (TID)
    • IHYS_SENSEx of 24µA ± 3% across: voltage, temperature, and radiation (TID)
  • Push-Pull outputs with programmable pull-up voltage from 1.6V to 7V
    • Global RESETx pull-up domain (VPULL_UP1)
    • Common PWRGD and WDO pull-up domain (VPULL_UP2)
  • SR_UVLO input to reset all outputs
    • Can also be used as configurable undervoltage lockout with an external resistor divider
  • Available in military (–55°C to 125°C) temperature range

Description for the TPS7H3134-SP

The TPS7H3xx4-SP is an integrated, 3V to 14V, four-channel radiation-hardened power-supply supervisor with watchdog. An accurate 599.7mV ± 1% threshold voltage and a 24µA ± 3% hysteresis current provide programmable monitoring voltages. A global programmable delay timer is programmed via a single resistor. Additionally, a PWRGD output is provided to monitor the global power tree status. The device also incorporates a positive edge detection watchdog timer to monitor an external processor for coherent execution. Faults can be detected and mitigated by the external controller, using the SR_UVLO input. The device is offered with push-pull and open-drain outputs types.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more