Home Power management Linear & low-dropout (LDO) regulators
NEW

TPS7B7801-Q1

ACTIVE

TPS7B7801-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4.5 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 40 Vout (min) (V) 2 PSRR at 100 KHz (dB) 80 Iq (typ) (mA) 0.5 Features Adjustable current limit, Enable, I2C interface, Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 46 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 480 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 4.5 Iout (max) (A) 0.3 Output options Adjustable Output Vout (max) (V) 40 Vout (min) (V) 2 PSRR at 100 KHz (dB) 80 Iq (typ) (mA) 0.5 Features Adjustable current limit, Enable, I2C interface, Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 46 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 480 Operating temperature range (°C) -40 to 150
WQFN (RTJ) 20 16 mm² (4 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: -40°C to 125°C, TA
    • Junction temperature; -40°C to 150°C, TJ
  • Wide input voltage range:
    • Absolute maximum range: -40V to 45V
    • Operating range: 4.5V to 40V
  • Output voltage range:
    • Using external resistors: 2V to 40V
    • Using I2C without external resistors: 2V to 27.4V in 100mV steps
    • Power switch mode, using I2C (internal FB mode) or tying FB to GND (external FB resistor mode)
  • Supports load current : up to 300mA
  • High accuracy current sense (≤ ±12.5%) to detect low load currents (≤23.5mA) without further calibration
  • Adjustable current limit via I2C programming
  • Low drop-out voltage: 175mV (typ) at 100mA
  • Stable over a wide range of ceramic output capacitor values:
    • COUT Range: 4.7µF to 100µF
    • ESR Range : 1mΩ to 500mΩ
  • Integrated protection features:
    • Reverse current protection
    • Reverse polarity protection
    • Overtemperature protection
    • Protection against output short-circuit to ground and battery
  • Integrated diagnostic and monitoring features using I2C interface:
    • Input and Output voltage Monitoring
    • Load Current Monitoring
    • Junction Temperature monitoring
    • Open circuit detection
    • Output undervoltage and overvoltage detection
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: -40°C to 125°C, TA
    • Junction temperature; -40°C to 150°C, TJ
  • Wide input voltage range:
    • Absolute maximum range: -40V to 45V
    • Operating range: 4.5V to 40V
  • Output voltage range:
    • Using external resistors: 2V to 40V
    • Using I2C without external resistors: 2V to 27.4V in 100mV steps
    • Power switch mode, using I2C (internal FB mode) or tying FB to GND (external FB resistor mode)
  • Supports load current : up to 300mA
  • High accuracy current sense (≤ ±12.5%) to detect low load currents (≤23.5mA) without further calibration
  • Adjustable current limit via I2C programming
  • Low drop-out voltage: 175mV (typ) at 100mA
  • Stable over a wide range of ceramic output capacitor values:
    • COUT Range: 4.7µF to 100µF
    • ESR Range : 1mΩ to 500mΩ
  • Integrated protection features:
    • Reverse current protection
    • Reverse polarity protection
    • Overtemperature protection
    • Protection against output short-circuit to ground and battery
  • Integrated diagnostic and monitoring features using I2C interface:
    • Input and Output voltage Monitoring
    • Load Current Monitoring
    • Junction Temperature monitoring
    • Open circuit detection
    • Output undervoltage and overvoltage detection

The TPS7B7801-Q1 is a monolithic high voltage low drop-out regulator with an integrated ADC and I2C interface. The device has a wide input voltage operating range, and can protect against a 45V input voltage load dump scenario. This device is an excellent choice to power remotely located LNAs (associated with AM/FM/GNSS antenna), microphone and camera modules over coax cables. In harsh automotive environments, coax cables are potentially exposed to various fault conditions, increasing risk of failure. Such conditions include short to ground, short to battery, and overtemperature. TPS7B7801-Q1 comes with integrated protection features against each of these fault conditions, as well as protection against reverse polarity. The device incorporates a topology containing two back-to-back P-channel metal-oxide semiconductor field-effect transistors (MOSFETs). This PMOS topology eliminates the need for an external diode that is otherwise required to prevent the flow of reverse current. The device can provide up to 300mA of output current and an adjustable output voltage from 2V to 40V.

This device can uniquely identify and diagnose several fault conditions. User can infer to this diagnosis information from a register via I2C communication and the error pin. The integrated 10-bit ADC allows the user to continuously monitor the input voltage, output voltage, junction temperature and load current. The device features a high accuracy current sense circuitry across the current range (≤ ±12.5% for 1mA to 23.5mA, and <±9.5% for >75mA). This feature allows the device to precisely detect and distinguish between open, normal and short-circuit conditions without further calibration. This device also offers adjustable current limit, that can be set using I2C communication.

This device operates over −40°C to +125°C ambient temperature range and is available in a 4.0mm × 4.0mm, 20-pin WQFN (wettable flank) (RTJ-WF) thermally conductive package.

The TPS7B7801-Q1 is a monolithic high voltage low drop-out regulator with an integrated ADC and I2C interface. The device has a wide input voltage operating range, and can protect against a 45V input voltage load dump scenario. This device is an excellent choice to power remotely located LNAs (associated with AM/FM/GNSS antenna), microphone and camera modules over coax cables. In harsh automotive environments, coax cables are potentially exposed to various fault conditions, increasing risk of failure. Such conditions include short to ground, short to battery, and overtemperature. TPS7B7801-Q1 comes with integrated protection features against each of these fault conditions, as well as protection against reverse polarity. The device incorporates a topology containing two back-to-back P-channel metal-oxide semiconductor field-effect transistors (MOSFETs). This PMOS topology eliminates the need for an external diode that is otherwise required to prevent the flow of reverse current. The device can provide up to 300mA of output current and an adjustable output voltage from 2V to 40V.

This device can uniquely identify and diagnose several fault conditions. User can infer to this diagnosis information from a register via I2C communication and the error pin. The integrated 10-bit ADC allows the user to continuously monitor the input voltage, output voltage, junction temperature and load current. The device features a high accuracy current sense circuitry across the current range (≤ ±12.5% for 1mA to 23.5mA, and <±9.5% for >75mA). This feature allows the device to precisely detect and distinguish between open, normal and short-circuit conditions without further calibration. This device also offers adjustable current limit, that can be set using I2C communication.

This device operates over −40°C to +125°C ambient temperature range and is available in a 4.0mm × 4.0mm, 20-pin WQFN (wettable flank) (RTJ-WF) thermally conductive package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS7B7801-Q1 Automotive, Single-Channel LDO With Diagnostics and I2 C Interface datasheet PDF | HTML Nov 5, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7B78EVM-131 — TPS7B780x-Q1 evaluation module

The TPS7B78EVM-131 is an evaluation module (EVM) designed for easy measurement and setup of the TPS7B780x-Q1 family of automotive-qualified LDOs with diagnostics and I2C interfaces. The EVM includes a USB to I2C adapter, high-speed load transient test circuit, provisions for input and output (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos